Configurator

Please select parameters in order, from top to bottom.
※Some of the new products can not be selected using this system. Please enter Part Number directly.




TypeD Tolerance[ M ]Material[ S ]Surface Treatment
RGOCh7S45C Equivalent-
RGOBBlackening
RGOMElectroless Nickel Plating
RGOFSUS303 Equivalent-
RGOSSUS304 Equivalent-
RGOCGg6S45C Equivalent-
RGOFGSUS303 Equivalent-

Specification List

Part Number-L
RGOC15-700
■Precision Rod
Part NumberL
Specify in 1mm increment.
TypeD
RGOC
RGOB
RGOM
RGOF
RGOS
RGOCG
RGOFG
310~250
4
5
610~500
7
8
9
10
1110~750
12
13
14
15
1610~900
1720~1000
18
19
20
25
30
■ C Dimension
More Thanor LessC
D 3D160.5
D17D301.0
■ L Dimension Tolerance
More Thanor LessTolerance
1030±0.2
31120±0.3
121400±0.5
4011000±0.8

Alteration


Customer Service

TEL:+603 7960 8499 / FAX:+603 7960 7499
Operation Hours:
9:00 am - 6:00 pm (Monday to Friday)
9:00 am - 1:00 pm (Saturday)
Note: Closed on Suday & Public Holiday