Disk Peripheral / Storage

Days to Ship
  • ALL
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 42 Day(s) or Less
  • 43 Day(s) or Less
  • 19-Inch Server Rack

    19-Inch Server Rack

    SANWA SUPPLY

    An assembly type 19-inch server rack. Designed for easy assembly by a small number of people. [Features] ・ A large 42U type that is ideal data centers or for handling large volumes of data. ・ Designed for easy assembly by a small number of people. ・ Because the packages are small and separated, there are no limitations on transport routes. ・ The mounting frame uses EIA standard universal pitch and is compatible with cage nuts. ・ The mounting frame is movable forwards/backwards at a pitch of approximately 25 mm. ・ Comes as standard with high load bearing casters and adjusters. ・ Up to six heat dissipating fans can be mounted in the top part as optional extras.

    Days to Ship
    43 Day(s)
  • Keyboard Slider

    Keyboard Slider

    SANWA SUPPLY

    [Features] ・ Keyboard Slider for SH-FK Series ・ Comes with a wrist rest for comfortable input work, even on sliders. Can also be used on desks.

    Days to Ship
    6 Day(s)
  • 19-Inch Mount Server Rack

    19-Inch Mount Server Rack

    SANWA SUPPLY

    Ideal for security. 19-Inch Server Rack (12U/18U/24U/36U Types) [Features] ・ Compact server rack ideal for security that is equipped with locks on the front and rear doors and on the lateral side standard. ・ Suitable for SOHO and servers in small scale offices. ・ Uses mesh panels on all sides, for excellent heat dissipation. ・ Equipped with a single shelf board and a single slide shelf standard. ・ Radiating fans can be attached to dissipate heat (up to 6 fans). ・ Purchase CP-FANS38, CP-FANS38-2, CP-FANS38-3, or CP-FANS separately. ・ The mount frame adopts EIA standard universal pitches, supporting cage nuts. ・ On the mount frame, each unit is printed so that the mount position can be easily identified. ・ The effective inside size of the mount is 700 - 780 mm.

    Days to Ship
    7 Day(s)
  • EIA Slitted Shelf Panel

    EIA Slitted Shelf Panel

    SANWA SUPPLY

    [Features] ・ A CP-SVC series slitted shelf panel.

    Days to Ship
    43 Day(s)
  • Partition (Whiteboard)

    Partition (Whiteboard)

    SANWA SUPPLY

    A partition and two-sided whiteboard.

    Days to Ship
    6 Day(s)
  • Adjuster and Floor Fixing Bracket Set for LCD / Plasma TV Stands

    Adjuster and Floor Fixing Bracket Set for LCD / Plasma TV Stands

    SANWA SUPPLY

    An adjuster and floor fixing bracket set for LCD/plasma TV stands. Presents and falls and provides seismic resistance.

    Days to Ship
    5 Day(s)
  • LCD Monitor Stand for Desks

    LCD Monitor Stand for Desks

    SANWA SUPPLY

    Effectively utilizes space on a desk.

    Days to Ship
    5 Day(s)
  • HUB Box (4U)

    HUB Box (4U)

    SANWA SUPPLY

    19-Inch Mounting Box for Small LAN Device Storage [Features] ・ A 19-inch mounting box for small LAN device storage that can also be installed on a wall. ・ Can be installed on a floor or wall. ・ The cable port on the back panel is notched for easy maintenance. ・ Uses key-based entry for improved security. ・ Acrylic window allows you to see the insides while the door is closed. ・ Flat bar included to prevent tip-over when placed on floor.* Can be put in place right-side up or upside down. ・ The mounting frame is adjustable over 4 levels with a 60 mm pitch (effective inner dimensions are 330 mm when installed closest to the door). ・ Heat-dissipating fan installable as an optional extra (CP-FANS-T, CP-SFANS-T). ・ Complies with EIA standards and features a universal pitch (cage nut-compatible).

    Days to Ship
    43 Day(s)
  • CPU Box

    CPU Box

    SANWA SUPPLY

    A CPU box for storing 1-2 desktop PCs. [Features] ・ Store CPUs under a desk. ・ Includes a handle for easy transport. ・ Lets you place 1 - 2 CPUs inside. ・ Includes 1 shelf panel and 2 cable hooks for storage of headsets or peripherals. ・ When wiring cables, lift up the handle slightly and use the rear casters to move it back and forth as needed (adjusters in front, casters in back for movement).  *This specification prevents tip-over due to the small product width.

    Days to Ship
    42 Day(s)
  • Cage Nut/Screw Set (× 50 Pieces)

    Cage Nut/Screw Set (× 50 Pieces)

    SANWA SUPPLY

    A cage nut and screw set for the CP-SVC Series. [Features] ・ A cage nut and screw set for installing 19-inch mounting devices.

    Days to Ship
    7 Day(s)
  • 19-Inch Mounting Box

    19-Inch Mounting Box

    SANWA SUPPLY

    [Features] ・ Comes with a 19-inch mount (EIA standard, universal pitch). ・ A 19-inch mounting frame is installed on the front. ・ 900 mm of space in the depth direction (outer dimensions) allows you to store larger devices. ・ The lockable front door and back panel are suitable for securing devices (common key shared for both entryways). ・ Heat dissipation fans are optional (one on top, two on the sides). ・ Front door uses a mesh panel for ventilation. ・ Cable hole on the top side allows you to install LCD monitors and other devices. ・ Comes as standard with two middle shelves, casters, and an adjuster. ・ Can be used with cage nuts. ・ Ideal for placing next to desks. ・ The middle shelves and the bottom plate support the use of a fixed belt (RAC-BL1).

    Days to Ship
    43 Day(s)
  • Adjuster for LCD / Plasma TV Stands

    Adjuster for LCD / Plasma TV Stands

    SANWA SUPPLY

    Adjuster for LCD/Plasma TV Stands

    Days to Ship
    43 Day(s)
  • Top Panel (700)

    Top Panel (700)

    SANWA SUPPLY

    Desk partition. Can be combined with an optional top panel. [Features] ・ Optional top plate for the PTD series. ・ Can combine partitions to use them as a partition desk.

    Days to Ship
    42 Day(s)
  • Adjuster

    Adjuster

    SANWA SUPPLY

    [Features] ・ Adjuster for CP series

    Days to Ship
    42 Day(s)
  • Stabilizer (for Front/Back)

    Stabilizer (for Front/Back)

    SANWA SUPPLY

    Stabilizer for the CP-SVC series. [Features] ・ Snaps into the adjusters on the front and back. ・ Rubber stoppers keep stabilizers firmly on the floor. ・ Iron plate thickness 5 mm (t=5 mm).

    Days to Ship
    7 Day(s)
  • Tray

    Tray

    SANWA SUPPLY

    SPT-0816WB tray.

    Days to Ship
    6 Day(s)
  • Projector Screen Holder

    Projector Screen Holder

    SANWA SUPPLY

    Mounts to the projector cart to store the projector screen.

    Days to Ship
    42 Day(s)
  • High Load-Resistant Printer Stand

    High Load-Resistant Printer Stand

    SANWA SUPPLY

    A high load-resistant printer stand for placing multiple printers on.

    Days to Ship
    42 Day(s)
  • Floor Fixing Bracket (For Front and Back)

    Floor Fixing Bracket (For Front and Back)

    SANWA SUPPLY

    A floor fixing bracket for the CP-SVC series.

    Days to Ship
    7 Day(s)
  • Middle Shelf (for CP-202 and CP-203)

    Middle Shelf (for CP-202 and CP-203)

    SANWA SUPPLY

    Additional middle shelf [Features] ・ Additional shelf plate dedicated for use with the CP-202 and CP-203. ・ Supports a fixing belt (RAC-BL1).

    Days to Ship
    42 Day(s)
  • Key Fastener

    Key Fastener

    SANWA SUPPLY

    Key Fastener Designed for the CP-SVN Series [Features] ・ Made especially for the SP-SV 1-9 of the SP-SVN series. ・ Allows for a one-touch fastener on the side or back panel to have a key. ・ Opening and closing is done using a special key. ・ Excellent for strengthening security. ・ Set for use with one CP-SVN series unit.

    Days to Ship
    43 Day(s)
  • Projector Cart

    Projector Cart

    SANWA SUPPLY

    For carrying projectors and AV devices.

    Days to Ship
    42 Day(s)

Configure

Clear All

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close