Record Media / Storage

Days to Ship
  • ALL
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 42 Day(s) or Less
  • DVD Tall Case (with Index Cards)

    DVD Tall Case (with Index Cards)

    SANWA SUPPLY

    [Features] · A tall DVD case with index cards that can be printed using inkjet printers.

    Days to Ship
    6 Day(s)
  • Memory Card File Case

    Memory Card File Case

    SANWA SUPPLY

    A handy A4 file-size case, handy for managing and storing cards.

    Days to Ship
    5 Day(s)
  • DVD/CD Case with Non-Woven Case

    DVD/CD Case with Non-Woven Case

    SANWA SUPPLY

    [Features] · Storage BOX case with non-woven case which can stow a large number of DVDs and CDs. · A non-woven case which can stow items in both sides is included. · Includes index cards for more convenient searching. · Non-woven fabrics can be bound into a two-hole or three-hole ring file.

    Days to Ship
    5 Day(s)
  • DVD-CD Case

    DVD-CD Case

    SANWA SUPPLY

    Plastic case for general music of 10 mm thickness that can store 1 blue ray media- DVD-CD. [Features] Standard size plastic case series. Plastic case of 10 mm thick standard size. Jacket can be stored.

    Days to Ship
    6 Day(s)
  • DVD and CD Case (Space-Saving Type)

    DVD and CD Case (Space-Saving Type)

    SANWA SUPPLY

    With a thickness of just 5 mm, which is about half that of conventional CD cases, this case can store media while also saving on space. [Features] · A 5 mm ultra thin, space saving, plastic storage case series, available a range of colors. · An ultra thin 5 mm type (approximately half that of conventional CD cases) that can store CDs while also saving on space.

    Days to Ship
    5 Day(s)
  • DVD Tall Case

    DVD Tall Case

    SANWA SUPPLY

    [Features] · A tall DVD case

    Days to Ship
    6 Day(s) or more
  • Prefabricated CD Box

    Prefabricated CD Box

    SANWA SUPPLY

    [Features] · Box that is easy to assemble using the included snap buttons. · Perfect size for DVD and CD cases. · Can also store computer peripherals in addition to media. · Can be folded down to a compact size when it is not in use. · Hard paper is used, which is excellent for durability. · Includes a label holder that tells you what is stored at a glance.

    Days to Ship
    6 Day(s) or more
  • Blu-ray Disc Case

    Blu-ray Disc Case

    SANWA SUPPLY

    Blu-ray disc case with index cards

    Days to Ship
    6 Day(s)
  • File Case for Blu-ray Discs

    File Case for Blu-ray Discs

    SANWA SUPPLY

    A file case for Blu-ray discs with little unevenness and soft non-woven fabric.

    Days to Ship
    6 Day(s)

Configure

Clear All

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Related Categories to Record Media / Storage

Select Image

Close