6 Million Products, 850 Brands. Free Shipping.

20,000 Stock items for Same Day Ship Out.

Search by
Category, Brand

Search by Category
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Material Handling & Storage
Safety & General Supplies
Lab & Clean Room Supplies
Press Die Components
Plastic Mold Components

Brand Search
Brand List
Need Help?

LAN Cables

  • Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable

    Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable

    OMRON

    Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable [Features] • PUR cables are provided that are ideal for internal control panel wiring LSZH cables and internal control panel cable installation. • The small RJ45 connector with reduced cable wrap around space and the LSZH have an outer diameter of ⌀5.8 ㎜ and uses AWG27 cables, and the PUR has an outer diameter of ⌀5.8 mm and uses AWG26 cables. • Available in 3 colors, blue, yellow, and green. • 12 LSZH varieties of cable length from 0.2 m to 20 m, and 10 PUR varieties from 0.5 mm to 20 mm. • Designed for noise-producing FA environments, the braided and aluminum tape shielding design provides a double layer of interference shielding.

    Days to Ship
    3 Day(s) or more

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close