Flaring Tools

Days to Ship
  • ALL
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • Flange Processing Machine Swage

    Flange Processing Machine Swage

    HOT

    [Features] - Can perform 16 / 16.8 / 20 mm flanging on its own. - Can perform stable machining without flanging variation. - Can perform speedy flanging. [Applications] - Dedicated 3-ridge crimping tool for stainless steel flexible tubing.

    Days to Ship
    3 Day(s)
  • Flexible Pipe Flanging Tool

    Flexible Pipe Flanging Tool

    HOT

    [Features] - Flexible tube triple crest caulking device (hammer type). - Can verify completion of caulking using punch groove without removing flexible pipe. [Applications] - Dedicated 3-ridge crimping tool for stainless steel flexible tubing.

    Days to Ship
    3 Day(s)
  • Flaring Tool

    Flaring Tool

    TRUSCO

    Days to Ship
    3 Day(s) or more
  • 45° Double Flare Set
    Days to Ship
    Quote
  • Electric Flange Extruder
    Days to Ship
    3 Day(s)
  • Expander (Swaging Treatment)

    Expander (Swaging Treatment)

    BUNKABOEKI

    [Features] - Lightweight and can perform almost perfect circular swaging in single machining. - Head can be pulled out easily after expanding. - Both head and handle have been treated with antirust coating. - Extremely lightweight at 710 g and robust. [Applications] - Soft copper pipe expansion processing.

    Days to Ship
    3 Day(s)
  • Expander Power Torque P5 Type

    Expander Power Torque P5 Type

    ROTHENBERGER

    [Features] ・ Has lightweight forged aluminum body with excellent durability. ・ Power torque mechanism can perform expansion using half the force compared to standard products. ・ Alignment of long expansion section and rivet fixing head on same axis offers good machining precision and creates gap ideal for soldering. ・ Long life tapered pin with titanium coating has strength against abrasion. [Applications] ・ For expanding soft copper pipes.

    Days to Ship
    3 Day(s)
  • Flexible Flanger Tool (3-thread mold dedicated)
    Days to Ship
    3 Day(s)

Configure

Clear All

Specification/Dimensions

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close