(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Coating punch has higher resistance to following conditions and extends tool life.
STEEL PLATE TOOL - Requirements for Punch - |
||||
|
||||
STAMPING CONDITIONFine blanking requires less clearance, which increases friction between punch and die. In order to prevent scrap lifting, pushing depth of the punch needs to be increased which has more chance to wear punch surface. |
||||
![]() |
||||
DIE CASTING TOOL - Requirements for Punch - |
||||
|
||||
STAMPING CONDITIONDue to the trend of lightweight car body and high strength of the material, High tensile sheet metal is selected which will increase wear of the punch. |
||||
![]() |
||||
Coating can be selected based on the tensile strength of the material you use.
Steel Type | Yield Strength | Tensile Strength | MISUMI Coating |
Low Strength Steel | ❮ 210MPa | ❮ 270MPa | Normal Punch, TiCN |
High Strength Steel | ❮ 210MPa | ❮ 270MPa | TiCN, TD |
Ultra High Strength Steel | ❮ 550MPa | ❮ 700MPa | HW, RW |
The performance of the MISUMI Punch: Uncoated ❮ TD . TiCN ❮ HW ❮ RW
According to the demand of the shots number per month and Material
coefficient, Select appropriate coating from below chart.
MISUMI offers widest range of coatings which suit your stamping conditions.
Precise tolerance is guaranteed even after coating!
(Tolerances up to micron unit tolerances)
By using TiCN coating punch, you can save around 40% of the total cost
for which you are paying by using normal punch.
Normal Punch | TiCN Punch | |
Initial cost |
PHAL13-50-P6 MYR 64 / pc |
H-PHAL13-50-P6 MYR 195 / pc |
Additional cost of buying new punch |
MYR 192 (3 times exchange: 64 X 3) |
MYR 0 (No additional cost) |
Indirect cost (Labor cost) |
MYR 75 (MYR 10/h X 2.5h X 3 times) |
MYR 0 (No additional cost) |
Total | MYR 331 | MYR 195 |
Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating
Key Flat Shank Shoulder Punches Normal, TiCN Coating
Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating
Key Flat Shank Jector Punches Normal, TiCN Coating
Jector Punches with Locating Dowel Holes TiCN Coating
Jector Punches for Heavy Load TiCN Coating
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my