(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Tube Fitting for General Piping - Straight
Part No. : PC1/2-02 MYR 31.81 MYR 22.27 (Discounted Price)
For General Piping, Tube Fitting, Elbow
Part No. : PL1/2-02 MYR 421.40 MYR 294.98 (Discounted Price)
For General Piping, Tube Fitting, Reducer Union Straight
Part No. : PG1/2-1/4 MYR 301.00 MYR 210.70 (Discounted Price)
For General Piping, Mini-Type Tube Fitting, Hex Socket Head Straight
Part No. : POC1/4-M5M MYR 121.00 MYR 84.70 (Discounted Price)
Minimal Fitting Tightening Universal Elbow
Part No. : LHN-0320-M5 MYR 157.80 MYR 110.46 (Discounted Price)
Part No. : LP-M3 MYR 6.62 MYR 4.63 (Discounted Price)
For General Piping, Tube Fitting, Extended Fitting Bushing
Part No. : PF01-01 MYR 8.28 MYR 5.80 (Discounted Price)
Rotating Element Piping, High Rotary Joint Bushing
Part No. : RHF01-01 MYR 346.07 MYR 242.25 (Discounted Price)
Standard Type Speed Controller Elbow
Part No. : JSC1/4-01A MYR 55.34 MYR 38.74 (Discounted Price)
Cushion-Function Speed Controller
Part No. : BJSU4 MYR 193.69 MYR 135.58 (Discounted Price)
Standard Type Speed Controller, Union Straight
Part No. : JSMU1/4W MYR 43.39 MYR 30.37 (Discounted Price)
for Clean Environments, Speed Controller PP Type, Elbow
Part No. : PJSC4-01A MYR 150.86 MYR 105.60 (Discounted Price)
Vacuum Pad, Standard Type, Pad Rubber
Part No. : VP2RE MYR 21.94 MYR 15.36 (Discounted Price)
Vacuum Pad, Air Pincette, with Valve Type
Part No. : VTB-W-1RS MYR 197.59 MYR 138.31 (Discounted Price)
Vacuum Pad, Standard Small Type, Pad Rubber
Part No. : VP0.7RME MYR 21.94 MYR 15.36 (Discounted Price)
Vacuum Pad, Soft Type, Pad Rubber
Part No. : VP4LFS MYR 50.33 MYR 35.23 (Discounted Price)
Light Coupling, 20 Series Plug, Straight With Quick-Connect Fitting
Part No. : CPP20-6B MYR 12.43 MYR 8.70 (Discounted Price)
Light Coupling E3/E7 Series Plug One Touch Fitting Straight
Part No. : CPPE3-4 MYR 15.47 MYR 10.83 (Discounted Price)
Light Coupling 15 Series Plug One Touch Fitting Straight
Part No. : CPP15-6B MYR 12.35 MYR 8.65 (Discounted Price)
Light Coupling E3/E7 Series Socket Straight Screw Type
Part No. : CPSE3-01 MYR 45.10 MYR 31.57 (Discounted Price)
Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
Part No. : CDG1BA20-150Z MYR 382.28 MYR 267.60 (Discounted Price)
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
Part No. : MBB63-50Z MYR 827.25 MYR 579.08 (Discounted Price)
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series
Part No. : CDA2B40-50Z MYR 541.63 MYR 379.14 (Discounted Price)
Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series
Part No. : MB1B32-25Z MYR 676.72 MYR 473.70 (Discounted Price)
Rotary Table, Rack And Pinion Type, MSQ Series (Size 10 And Up)
Part No. : MSQA10A MYR 4,405.10 MYR 3,083.57 (Discounted Price)
Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series
Part No. : CRB2BWU10-100DZ MYR 2,050.03 MYR 1,435.02 (Discounted Price)
Rotary Table, Rack And Pinion Type, CRA1 Series
Part No. : CDRA1BK50-90Z-M9NWL MYR 3,280.75 MYR 2,296.53 (Discounted Price)
MSUA Series Rotary Table: High-Precision Type, Vane Type
Part No. : MDSUA1-90S-90 MYR 2,430.55 MYR 1,701.39 (Discounted Price)
Filter Regulator AW20-B To AW60-B And Filter Regulator With Backflow Function AW20K-B To AW60K-B
Part No. : AW20-01BE-B MYR 369.48 MYR 258.64 (Discounted Price)
Filter Regulator AW10-A To AW40-A
Part No. : AW10-M5BG-A MYR 294.43 MYR 206.10 (Discounted Price)
Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series
Part No. : AC20-01-B MYR 599.03 MYR 419.32 (Discounted Price)
Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series
Part No. : AC20A-01-B MYR 499.27 MYR 349.49 (Discounted Price)
Electro-Pneumatic Regulator ITV1000/2000/3000 Series
Part No. : ITV1010-01F1BL3 MYR 2,128.17 MYR 1,489.72 (Discounted Price)
Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series
Part No. : AR20-01BE-B MYR 279.00 MYR 195.30 (Discounted Price)
Part No. : AR10-M5-A MYR 150.53 MYR 105.37 (Discounted Price)
Part No. : AP100-01 MYR 237.48 MYR 166.24 (Discounted Price)
5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
Part No. : SY7120-5DZ-02 MYR 516.48 MYR 361.54 (Discounted Price)
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
Part No. : SY3140-5LOZD MYR 387.13 MYR 270.99 (Discounted Price)
5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
Part No. : VQZ1120-1L1-C4-F MYR 453.80 MYR 317.66 (Discounted Price)
3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series
Part No. : VK332-1DZ-01 MYR 439.23 MYR 307.46 (Discounted Price)
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
Part No. : KQ2L01-34AS MYR 16.35 MYR 11.45 (Discounted Price)
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Gasket Seal)
Part No. : 10-KQ2L04-M5N MYR 26.05 MYR 18.24 (Discounted Price)
One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
Part No. : 10-KQ2H06-01NS MYR 23.38 MYR 16.37 (Discounted Price)
One-Touch Fitting KQ2 Series Male Connector KQ2H (Gasket Seal)
Part No. : KQ2H01-32A MYR 14.57 MYR 10.20 (Discounted Price)
Part No. : LFB-0305 MYR 5.65 MYR 3.96 (Discounted Price)
Part No. : SPB-162240 MYR 135.20 MYR 94.64 (Discounted Price)
Part No. : 70B-0505 MYR 5.98 MYR 4.19 (Discounted Price)
Drymet LF Flanged Bushing (LFF)
Part No. : LFF-0404 MYR 6.28 MYR 4.40 (Discounted Price)
Part No. : 70W-0815 MYR 5.65 MYR 3.96 (Discounted Price)
#500SP1-SL1 Thrust Washer (SPW)
Part No. : SPW-1203 MYR 69.03 MYR 48.32 (Discounted Price)
Part No. : LFW-1015 MYR 6.95 MYR 4.87 (Discounted Price)
Part No. : 30W-1003N MYR 60.36 MYR 42.25 (Discounted Price)
Part No. : 30S-3143 MYR 83.66 MYR 58.56 (Discounted Price)
Part No. : 80M-30 MYR 240.83 MYR 168.58 (Discounted Price)
#250-07 (#425-07) Plate Material (25P)
Part No. : 25P-2506 MYR 524.47 MYR 367.13 (Discounted Price)
Part No. : 36S-1931 MYR 319.83 MYR 223.88 (Discounted Price)
Part No. : SFP-18100 MYR 222.69 MYR 155.88 (Discounted Price)
#2000, Wear Plate, General-Purpose, (CWP)
Part No. : CWP-100100 MYR 504.70 MYR 353.29 (Discounted Price)
Wear Plate, 20 mm in Thickness (2-Hole Type)(CWPT)
Part No. : CWPT-100100 MYR 616.08 MYR 431.26 (Discounted Price)
#500SP1 SL1 Wear Plate, General-Purpose Type (SWP)
Part No. : SWP-100100 MYR 505.52 MYR 353.86 (Discounted Price)
OILES Shaft Holder (For BC/BF Type)
Part No. : BH16 MYR 183.57 MYR 128.50 (Discounted Price)
Part No. : BBT20-60 MYR 707.09 MYR 494.96 (Discounted Price)
Part No. : BTCA6-50 MYR 259.20 MYR 181.44 (Discounted Price)
Part No. : BTF16 MYR 387.54 MYR 271.28 (Discounted Price)
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my