Tapered Head Punches Normal, TiCN Coating, HW Coating

Part Number

Configured Part Number is shown.

 
Part Number
H-TSPHAL8-[60-100/10]-P[3-7.99/0.01]
H-TSPHAL8-[60-100/10]-PC[1.5-2.99/0.01]
H-TSPHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
H-TSPHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSPHAL10-[60-100/10]-P[3-9.99/0.01]
H-TSPHAL10-[60-100/10]-PC[1.5-2.99/0.01]
H-TSPHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
H-TSPHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSPHAL13-[60-100/10]-P[6-12.99/0.01]
H-TSPHAL13-[60-100/10]-PC[3-5.99/0.01]
H-TSPHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
H-TSPHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
H-TSPHAL16-[60-100/10]-P[10-15.99/0.01]
H-TSPHAL16-[60-100/10]-PC[5-9.99/0.01]
H-TSPHAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
H-TSPHAL16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
H-TSPHAL20-[60-100/10]-P[13-19.99/0.01]
H-TSPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
H-TSPHAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
H-TSPHAL20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
H-TSPHAL25-[60-100/10]-P[18-24.99/0.01]
H-TSPHAL25-[60-100/10]-PC[9-17.99/0.01]
H-TSPHAL25-LC[37-99.9/0.1]-P[18-24.99/0.01]
H-TSPHAL25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
H-TSPHAS8-[60-100/10]-P[3-7.99/0.01]
H-TSPHAS8-[60-100/10]-PC[1.5-2.99/0.01]
H-TSPHAS8-LC[37-99.9/0.1]-P[3-7.99/0.01]
H-TSPHAS8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSPHAS10-[60-100/10]-P[3-9.99/0.01]
H-TSPHAS10-[60-100/10]-PC[1.5-2.99/0.01]
H-TSPHAS10-LC[37-99.9/0.1]-P[3-9.99/0.01]
H-TSPHAS10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSPHAS13-[60-100/10]-P[6-12.99/0.01]
H-TSPHAS13-[60-100/10]-PC[3-5.99/0.01]
H-TSPHAS13-LC[37-99.9/0.1]-P[6-12.99/0.01]
H-TSPHAS13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
H-TSPHAS16-[60-100/10]-P[10-15.99/0.01]
H-TSPHAS16-[60-100/10]-PC[5-9.99/0.01]
H-TSPHAS16-LC[37-99.9/0.1]-P[10-15.99/0.01]
H-TSPHAS16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
H-TSPHAS20-[60-100/10]-P[13-19.99/0.01]
H-TSPHAS20-[60-100/10]-PC[6.5-12.99/0.01]
H-TSPHAS20-LC[37-99.9/0.1]-P[13-19.99/0.01]
H-TSPHAS20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
H-TSPHAS25-[60-100/10]-P[18-24.99/0.01]
H-TSPHAS25-[60-100/10]-PC[9-17.99/0.01]
H-TSPHAS25-LC[37-99.9/0.1]-P[18-24.99/0.01]
H-TSPHAS25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
H-TSSHAL8-[60-100/10]-P[3-7.99/0.01]
H-TSSHAL8-[60-100/10]-PC[1.5-2.99/0.01]
H-TSSHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
H-TSSHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSSHAL10-[60-100/10]-P[3-9.99/0.01]
H-TSSHAL10-[60-100/10]-PC[1.5-2.99/0.01]
H-TSSHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
H-TSSHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
H-TSSHAL13-[60-100/10]-P[6-12.99/0.01]
H-TSSHAL13-[60-100/10]-PC[3-5.99/0.01]
H-TSSHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
H-TSSHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
3 Day(s) or more 6Powdered high-speed steelTiCNL83 ~ 7.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL8-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNL83 ~ 7.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL8--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNL103 ~ 9.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL10-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNL103 ~ 9.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL10--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNL136 ~ 12.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL13-60 ~ 100-3 ~ 5.99
3 Day(s) or more 6Powdered high-speed steelTiCNL136 ~ 12.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL13--37 ~ 99.93 ~ 5.99
3 Day(s) or more 6Powdered high-speed steelTiCNL1610 ~ 15.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL16-60 ~ 100-5 ~ 9.99
3 Day(s) or more 6Powdered high-speed steelTiCNL1610 ~ 15.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL16--37 ~ 99.95 ~ 9.99
3 Day(s) or more 6Powdered high-speed steelTiCNL2013 ~ 19.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL20-60 ~ 100-6.5 ~ 12.99
3 Day(s) or more 6Powdered high-speed steelTiCNL2013 ~ 19.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL20--37 ~ 99.96.5 ~ 12.99
3 Day(s) or more 6Powdered high-speed steelTiCNL2518 ~ 24.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNL25-60 ~ 100-9 ~ 17.99
3 Day(s) or more 6Powdered high-speed steelTiCNL2518 ~ 24.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNL25--37 ~ 99.99 ~ 17.99
3 Day(s) or more 6Powdered high-speed steelTiCNS83 ~ 7.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS8-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNS83 ~ 7.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS8--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNS103 ~ 9.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS10-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNS103 ~ 9.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS10--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6Powdered high-speed steelTiCNS136 ~ 12.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS13-60 ~ 100-3 ~ 5.99
3 Day(s) or more 6Powdered high-speed steelTiCNS136 ~ 12.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS13--37 ~ 99.93 ~ 5.99
3 Day(s) or more 6Powdered high-speed steelTiCNS1610 ~ 15.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS16-60 ~ 100-5 ~ 9.99
3 Day(s) or more 6Powdered high-speed steelTiCNS1610 ~ 15.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS16--37 ~ 99.95 ~ 9.99
3 Day(s) or more 6Powdered high-speed steelTiCNS2013 ~ 19.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS20-60 ~ 100-6.5 ~ 12.99
3 Day(s) or more 6Powdered high-speed steelTiCNS2013 ~ 19.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS20--37 ~ 99.96.5 ~ 12.99
3 Day(s) or more 6Powdered high-speed steelTiCNS2518 ~ 24.9960 ~ 100--
3 Day(s) or more 6Powdered high-speed steelTiCNS25-60 ~ 100-9 ~ 17.99
3 Day(s) or more 6Powdered high-speed steelTiCNS2518 ~ 24.99-37 ~ 99.9-
3 Day(s) or more 6Powdered high-speed steelTiCNS25--37 ~ 99.99 ~ 17.99
3 Day(s) or more 6SKH51 EquivalentTiCNL83 ~ 7.9960 ~ 100--
3 Day(s) or more 6SKH51 EquivalentTiCNL8-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6SKH51 EquivalentTiCNL83 ~ 7.99-37 ~ 99.9-
3 Day(s) or more 6SKH51 EquivalentTiCNL8--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6SKH51 EquivalentTiCNL103 ~ 9.9960 ~ 100--
3 Day(s) or more 6SKH51 EquivalentTiCNL10-60 ~ 100-1.5 ~ 2.99
3 Day(s) or more 6SKH51 EquivalentTiCNL103 ~ 9.99-37 ~ 99.9-
3 Day(s) or more 6SKH51 EquivalentTiCNL10--37 ~ 99.91.5 ~ 2.99
3 Day(s) or more 6SKH51 EquivalentTiCNL136 ~ 12.9960 ~ 100--
3 Day(s) or more 6SKH51 EquivalentTiCNL13-60 ~ 100-3 ~ 5.99
3 Day(s) or more 6SKH51 EquivalentTiCNL136 ~ 12.99-37 ~ 99.9-
3 Day(s) or more 6SKH51 EquivalentTiCNL13--37 ~ 99.93 ~ 5.99

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Tip shape A Shank (mounting part) shape Tapered head Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)