Taper Head Jector Punches Normal, TiCN Coating, WPC treatment, HW Coating

Part Number

Configured Part Number is shown.

 
Part Number
H-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
H-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
H-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
H-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
H-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
H-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
H-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
H-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
H-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
H-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
H-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
H-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
H-TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
H-TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
H-TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
H-TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
HW-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
HW-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
HW-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
HW-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
HW-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
HW-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
HW-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
HW-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
HW-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
HW-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
HW-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
HW-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
HW-TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
HW-TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
HW-TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
HW-TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
W-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
W-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
W-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
W-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
W-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
W-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
W-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
W-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
W-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
W-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
W-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
W-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
3 Day(s) or more 6Powdered high-speed steelTiCNL84 ~ 7.9960 ~ 80
3 Day(s) or more 6Powdered high-speed steelTiCNL105 ~ 9.9960 ~ 90
3 Day(s) or more 6Powdered high-speed steelTiCNL136 ~ 12.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelTiCNL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelTiCNS84 ~ 7.9950 ~ 80
3 Day(s) or more 6Powdered high-speed steelTiCNS105 ~ 9.9955 ~ 90
3 Day(s) or more 6Powdered high-speed steelTiCNS136 ~ 12.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelTiCNS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentTiCNL84 ~ 7.9960 ~ 80
3 Day(s) or more 6SKH51 EquivalentTiCNL105 ~ 9.9960 ~ 90
3 Day(s) or more 6SKH51 EquivalentTiCNL136 ~ 12.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentTiCNL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentTiCNS84 ~ 7.9950 ~ 80
3 Day(s) or more 6SKH51 EquivalentTiCNS105 ~ 9.9955 ~ 90
3 Day(s) or more 6SKH51 EquivalentTiCNS136 ~ 12.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentTiCNS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelHW coatingL84 ~ 7.9960 ~ 80
3 Day(s) or more 6Powdered high-speed steelHW coatingL105 ~ 9.9960 ~ 90
3 Day(s) or more 6Powdered high-speed steelHW coatingL136 ~ 12.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelHW coatingL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelHW coatingS84 ~ 7.9950 ~ 80
3 Day(s) or more 6Powdered high-speed steelHW coatingS105 ~ 9.9955 ~ 90
3 Day(s) or more 6Powdered high-speed steelHW coatingS136 ~ 12.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelHW coatingS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentHW coatingL84 ~ 7.9960 ~ 80
3 Day(s) or more 6SKH51 EquivalentHW coatingL105 ~ 9.9960 ~ 90
3 Day(s) or more 6SKH51 EquivalentHW coatingL136 ~ 12.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentHW coatingL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentHW coatingS84 ~ 7.9950 ~ 80
3 Day(s) or more 6SKH51 EquivalentHW coatingS105 ~ 9.9955 ~ 90
3 Day(s) or more 6SKH51 EquivalentHW coatingS136 ~ 12.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentHW coatingS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelNoneL84 ~ 7.9960 ~ 80
3 Day(s) or more 6Powdered high-speed steelNoneL105 ~ 9.9960 ~ 90
3 Day(s) or more 6Powdered high-speed steelNoneL136 ~ 12.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelNoneL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelNoneS84 ~ 7.9950 ~ 80
3 Day(s) or more 6Powdered high-speed steelNoneS105 ~ 9.9955 ~ 90
3 Day(s) or more 6Powdered high-speed steelNoneS136 ~ 12.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelNoneS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentNoneL84 ~ 7.9960 ~ 80
3 Day(s) or more 6SKH51 EquivalentNoneL105 ~ 9.9960 ~ 90
3 Day(s) or more 6SKH51 EquivalentNoneL136 ~ 12.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentNoneL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentNoneS84 ~ 7.9950 ~ 80
3 Day(s) or more 6SKH51 EquivalentNoneS105 ~ 9.9955 ~ 90
3 Day(s) or more 6SKH51 EquivalentNoneS136 ~ 12.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentNoneS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelWPCL84 ~ 7.9960 ~ 80
3 Day(s) or more 6Powdered high-speed steelWPCL105 ~ 9.9960 ~ 90
3 Day(s) or more 6Powdered high-speed steelWPCL136 ~ 12.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelWPCL1610 ~ 15.9970 ~ 100
3 Day(s) or more 6Powdered high-speed steelWPCS84 ~ 7.9950 ~ 80
3 Day(s) or more 6Powdered high-speed steelWPCS105 ~ 9.9955 ~ 90
3 Day(s) or more 6Powdered high-speed steelWPCS136 ~ 12.9965 ~ 100
3 Day(s) or more 6Powdered high-speed steelWPCS1610 ~ 15.9965 ~ 100
3 Day(s) or more 6SKH51 EquivalentWPCL84 ~ 7.9960 ~ 80
3 Day(s) or more 6SKH51 EquivalentWPCL105 ~ 9.9960 ~ 90
3 Day(s) or more 6SKH51 EquivalentWPCL136 ~ 12.9970 ~ 100
3 Day(s) or more 6SKH51 EquivalentWPCL1610 ~ 15.9970 ~ 100

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector Standard type
Tip shape A Shank (mounting part) shape Tapered head Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)