Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Dicoat treatment, Tip R type

Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Dicoat treatment, Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
H-STALC10-[52-142/10]-P[3-9.99/0.01]
H-STALC10-[52-142/10]-PC[1.5-2.99/0.01]
H-STALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-STALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-STALC13-[52-142/10]-P[6-12.99/0.01]
H-STALC13-[52-142/10]-PC[3-5.99/0.01]
H-STALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-STALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-STALC16-[62-142/10]-P[10-15.99/0.01]
H-STALC16-[62-142/10]-PC[5-9.99/0.01]
H-STALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-STALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-STALC20-[62-142/10]-P[13-19.99/0.01]
H-STALC20-[62-142/10]-PC[6.5-12.99/0.01]
H-STALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-STALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-STALC25-[62-142/10]-P[18-24.99/0.01]
H-STALC25-[62-142/10]-PC[9-17.99/0.01]
H-STALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-STALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
H-STASC10-[42-142/10]-P[3-9.99/0.01]
H-STASC10-[42-142/10]-PC[1.5-2.99/0.01]
H-STASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-STASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-STASC13-[42-142/10]-P[6-12.99/0.01]
H-STASC13-[42-142/10]-PC[3-5.99/0.01]
H-STASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-STASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-STASC16-[42-142/10]-P[10-15.99/0.01]
H-STASC16-[42-142/10]-PC[5-9.99/0.01]
H-STASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-STASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-STASC20-[42-142/10]-P[13-19.99/0.01]
H-STASC20-[42-142/10]-PC[6.5-12.99/0.01]
H-STASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-STASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-STASC25-[42-142/10]-P[18-24.99/0.01]
H-STASC25-[42-142/10]-PC[9-17.99/0.01]
H-STASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-STASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
H-STAXC10-[62-142/10]-P[3-9.99/0.01]
H-STAXC10-[62-142/10]-PC[1.5-2.99/0.01]
H-STAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-STAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-STAXC13-[62-142/10]-P[6-12.99/0.01]
H-STAXC13-[62-142/10]-PC[3-5.99/0.01]
H-STAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-STAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-STAXC16-[72-142/10]-P[10-15.99/0.01]
H-STAXC16-[72-142/10]-PC[5-9.99/0.01]
H-STAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-STAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-STAXC20-[72-142/10]-P[13-19.99/0.01]
H-STAXC20-[72-142/10]-PC[6.5-12.99/0.01]
H-STAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-STAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-STAXC25-[72-142/10]-P[18-24.99/0.01]
H-STAXC25-[72-142/10]-PC[9-17.99/0.01]
H-STAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-STAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSSurface treatment B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
4 Day(s) or more 10TiCNL1052 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNL1052 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNL10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNL10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNL1352 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNL1352 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNL13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNL13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNL1662 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNL1662 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNL16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNL16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNL2062 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNL2062 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNL20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNL20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNL2562 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNL2562 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNL25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNL25-32 ~ 141.9-9 ~ 17.99
4 Day(s) or more 10TiCNS1042 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNS1042 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNS10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNS10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNS1342 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNS1342 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNS13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNS13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNS1642 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNS1642 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNS16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNS16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNS2042 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNS2042 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNS20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNS20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNS2542 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNS2542 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNS25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNS25-32 ~ 141.9-9 ~ 17.99
4 Day(s) or more 10TiCNX1062 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNX1062 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNX10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNX10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNX1362 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNX1362 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNX13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNX13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNX1672 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNX1672 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNX16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNX16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNX2072 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNX2072 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNX20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNX20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNX2572 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNX2572 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNX25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNX25-32 ~ 141.9-9 ~ 17.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Material SKD11 Equivalent
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)