Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Dicoat treatment, Tapered Tip type

Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Dicoat treatment, Tapered Tip type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
H-TPALC10-[52-142/10]-P[3-9.99/0.01]
H-TPALC10-[52-142/10]-PC[1.5-2.99/0.01]
H-TPALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-TPALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-TPALC13-[52-142/10]-P[6-12.99/0.01]
H-TPALC13-[52-142/10]-PC[3-5.99/0.01]
H-TPALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-TPALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-TPALC16-[62-142/10]-P[10-15.99/0.01]
H-TPALC16-[62-142/10]-PC[5-9.99/0.01]
H-TPALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-TPALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-TPALC20-[62-142/10]-P[13-19.99/0.01]
H-TPALC20-[62-142/10]-PC[6.5-12.99/0.01]
H-TPALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-TPALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-TPALC25-[62-142/10]-P[18-24.99/0.01]
H-TPALC25-[62-142/10]-PC[9-17.99/0.01]
H-TPALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-TPALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
H-TPASC10-[42-142/10]-P[3-9.99/0.01]
H-TPASC10-[42-142/10]-PC[1.5-2.99/0.01]
H-TPASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-TPASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-TPASC13-[42-142/10]-P[6-12.99/0.01]
H-TPASC13-[42-142/10]-PC[3-5.99/0.01]
H-TPASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-TPASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-TPASC16-[42-142/10]-P[10-15.99/0.01]
H-TPASC16-[42-142/10]-PC[5-9.99/0.01]
H-TPASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-TPASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-TPASC20-[42-142/10]-P[13-19.99/0.01]
H-TPASC20-[42-142/10]-PC[6.5-12.99/0.01]
H-TPASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-TPASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-TPASC25-[42-142/10]-P[18-24.99/0.01]
H-TPASC25-[42-142/10]-PC[9-17.99/0.01]
H-TPASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-TPASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
H-TPAXC10-[62-142/10]-P[3-9.99/0.01]
H-TPAXC10-[62-142/10]-PC[1.5-2.99/0.01]
H-TPAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
H-TPAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
H-TPAXC13-[62-142/10]-P[6-12.99/0.01]
H-TPAXC13-[62-142/10]-PC[3-5.99/0.01]
H-TPAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
H-TPAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
H-TPAXC16-[72-142/10]-P[10-15.99/0.01]
H-TPAXC16-[72-142/10]-PC[5-9.99/0.01]
H-TPAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
H-TPAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
H-TPAXC20-[72-142/10]-P[13-19.99/0.01]
H-TPAXC20-[72-142/10]-PC[6.5-12.99/0.01]
H-TPAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
H-TPAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
H-TPAXC25-[72-142/10]-P[18-24.99/0.01]
H-TPAXC25-[72-142/10]-PC[9-17.99/0.01]
H-TPAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
H-TPAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSSurface treatment B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
4 Day(s) or more 10TiCNL1052 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNL1052 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNL10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNL10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNL1352 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNL1352 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNL13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNL13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNL1662 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNL1662 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNL16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNL16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNL2062 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNL2062 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNL20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNL20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNL2562 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNL2562 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNL25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNL25-32 ~ 141.9-9 ~ 17.99
4 Day(s) or more 10TiCNS1042 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNS1042 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNS10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNS10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNS1342 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNS1342 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNS13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNS13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNS1642 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNS1642 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNS16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNS16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNS2042 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNS2042 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNS20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNS20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNS2542 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNS2542 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNS25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNS25-32 ~ 141.9-9 ~ 17.99
4 Day(s) or more 10TiCNX1062 ~ 142-3 ~ 9.99-
4 Day(s) or more 10TiCNX1062 ~ 142--1.5 ~ 2.99
4 Day(s) or more 10TiCNX10-32 ~ 141.93 ~ 9.99-
4 Day(s) or more 10TiCNX10-32 ~ 141.9-1.5 ~ 2.99
4 Day(s) or more 10TiCNX1362 ~ 142-6 ~ 12.99-
4 Day(s) or more 10TiCNX1362 ~ 142--3 ~ 5.99
4 Day(s) or more 10TiCNX13-32 ~ 141.96 ~ 12.99-
4 Day(s) or more 10TiCNX13-32 ~ 141.9-3 ~ 5.99
4 Day(s) or more 10TiCNX1672 ~ 142-10 ~ 15.99-
4 Day(s) or more 10TiCNX1672 ~ 142--5 ~ 9.99
4 Day(s) or more 10TiCNX16-32 ~ 141.910 ~ 15.99-
4 Day(s) or more 10TiCNX16-32 ~ 141.9-5 ~ 9.99
4 Day(s) or more 10TiCNX2072 ~ 142-13 ~ 19.99-
4 Day(s) or more 10TiCNX2072 ~ 142--6.5 ~ 12.99
4 Day(s) or more 10TiCNX20-32 ~ 141.913 ~ 19.99-
4 Day(s) or more 10TiCNX20-32 ~ 141.9-6.5 ~ 12.99
4 Day(s) or more 10TiCNX2572 ~ 142-18 ~ 24.99-
4 Day(s) or more 10TiCNX2572 ~ 142--9 ~ 17.99
4 Day(s) or more 10TiCNX25-32 ~ 141.918 ~ 24.99-
4 Day(s) or more 10TiCNX25-32 ~ 141.9-9 ~ 17.99

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)