Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Sharp Tip Angle type

Pilot Punches with Locating Dowel Holes Normal, TiCN Coating, HW Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ATALC10-[52-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATALC10-[52-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATALC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATALC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATALC13-[52-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATALC13-[52-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATALC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATALC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATALC16-[62-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATALC16-[62-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATALC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATALC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATALC20-[62-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATALC20-[62-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATALC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATALC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATALC25-[62-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATALC25-[62-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATALC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATALC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ATASC10-[42-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATASC10-[42-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATASC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATASC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATASC13-[42-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATASC13-[42-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATASC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATASC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATASC16-[42-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATASC16-[42-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATASC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATASC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATASC20-[42-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATASC20-[42-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATASC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATASC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATASC25-[42-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATASC25-[42-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATASC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATASC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ATAXC10-[62-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATAXC10-[62-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATAXC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATAXC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATAXC13-[62-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATAXC13-[62-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATAXC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATAXC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATAXC16-[72-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATAXC16-[72-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATAXC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATAXC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATAXC20-[72-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATAXC20-[72-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATAXC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATAXC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATAXC25-[72-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATAXC25-[72-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATAXC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATAXC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
Part NumberVolume DiscountDays to ShipRoHSSurface treatment B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
4 Day(s) 10NoneL1010 ~ 3052 ~ 122-3 ~ 9.99-
4 Day(s) 10NoneL1010 ~ 3052 ~ 122--1.5 ~ 2.99
4 Day(s) 10NoneL1010 ~ 30-32 ~ 121.93 ~ 9.99-
4 Day(s) 10NoneL1010 ~ 30-32 ~ 121.9-1.5 ~ 2.99
4 Day(s) 10NoneL1310 ~ 3052 ~ 122-6 ~ 12.99-
4 Day(s) 10NoneL1310 ~ 3052 ~ 122--3 ~ 5.99
4 Day(s) 10NoneL1310 ~ 30-32 ~ 121.96 ~ 12.99-
4 Day(s) 10NoneL1310 ~ 30-32 ~ 121.9-3 ~ 5.99
4 Day(s) 10NoneL1610 ~ 3062 ~ 122-10 ~ 15.99-
4 Day(s) 10NoneL1610 ~ 3062 ~ 122--5 ~ 9.99
4 Day(s) 10NoneL1610 ~ 30-32 ~ 121.910 ~ 15.99-
4 Day(s) 10NoneL1610 ~ 30-32 ~ 121.9-5 ~ 9.99
4 Day(s) 10NoneL2010 ~ 3062 ~ 122-13 ~ 19.99-
4 Day(s) 10NoneL2010 ~ 3062 ~ 122--6.5 ~ 12.99
4 Day(s) 10NoneL2010 ~ 30-32 ~ 121.913 ~ 19.99-
4 Day(s) 10NoneL2010 ~ 30-32 ~ 121.9-6.5 ~ 12.99
4 Day(s) 10NoneL2515 ~ 3062 ~ 122-18 ~ 24.99-
4 Day(s) 10NoneL2515 ~ 3062 ~ 122--9 ~ 17.99
4 Day(s) 10NoneL2515 ~ 30-32 ~ 121.918 ~ 24.99-
4 Day(s) 10NoneL2515 ~ 30-32 ~ 121.9-9 ~ 17.99
4 Day(s) 10NoneS1010 ~ 3042 ~ 122-3 ~ 9.99-
4 Day(s) 10NoneS1010 ~ 3042 ~ 122--1.5 ~ 2.99
4 Day(s) 10NoneS1010 ~ 30-32 ~ 121.93 ~ 9.99-
4 Day(s) 10NoneS1010 ~ 30-32 ~ 121.9-1.5 ~ 2.99
4 Day(s) 10NoneS1310 ~ 3042 ~ 122-6 ~ 12.99-
4 Day(s) 10NoneS1310 ~ 3042 ~ 122--3 ~ 5.99
4 Day(s) 10NoneS1310 ~ 30-32 ~ 121.96 ~ 12.99-
4 Day(s) 10NoneS1310 ~ 30-32 ~ 121.9-3 ~ 5.99
4 Day(s) 10NoneS1610 ~ 3042 ~ 122-10 ~ 15.99-
4 Day(s) 10NoneS1610 ~ 3042 ~ 122--5 ~ 9.99
4 Day(s) 10NoneS1610 ~ 30-32 ~ 121.910 ~ 15.99-
4 Day(s) 10NoneS1610 ~ 30-32 ~ 121.9-5 ~ 9.99
4 Day(s) 10NoneS2010 ~ 3042 ~ 122-13 ~ 19.99-
4 Day(s) 10NoneS2010 ~ 3042 ~ 122--6.5 ~ 12.99
4 Day(s) 10NoneS2010 ~ 30-32 ~ 121.913 ~ 19.99-
4 Day(s) 10NoneS2010 ~ 30-32 ~ 121.9-6.5 ~ 12.99
4 Day(s) 10NoneS2515 ~ 3042 ~ 122-18 ~ 24.99-
4 Day(s) 10NoneS2515 ~ 3042 ~ 122--9 ~ 17.99
4 Day(s) 10NoneS2515 ~ 30-32 ~ 121.918 ~ 24.99-
4 Day(s) 10NoneS2515 ~ 30-32 ~ 121.9-9 ~ 17.99
4 Day(s) 10NoneX1010 ~ 3062 ~ 122-3 ~ 9.99-
4 Day(s) 10NoneX1010 ~ 3062 ~ 122--1.5 ~ 2.99
4 Day(s) 10NoneX1010 ~ 30-32 ~ 121.93 ~ 9.99-
4 Day(s) 10NoneX1010 ~ 30-32 ~ 121.9-1.5 ~ 2.99
4 Day(s) 10NoneX1310 ~ 3062 ~ 122-6 ~ 12.99-
4 Day(s) 10NoneX1310 ~ 3062 ~ 122--3 ~ 5.99
4 Day(s) 10NoneX1310 ~ 30-32 ~ 121.96 ~ 12.99-
4 Day(s) 10NoneX1310 ~ 30-32 ~ 121.9-3 ~ 5.99
4 Day(s) 10NoneX1610 ~ 3072 ~ 122-10 ~ 15.99-
4 Day(s) 10NoneX1610 ~ 3072 ~ 122--5 ~ 9.99
4 Day(s) 10NoneX1610 ~ 30-32 ~ 121.910 ~ 15.99-
4 Day(s) 10NoneX1610 ~ 30-32 ~ 121.9-5 ~ 9.99
4 Day(s) 10NoneX2010 ~ 3072 ~ 122-13 ~ 19.99-
4 Day(s) 10NoneX2010 ~ 3072 ~ 122--6.5 ~ 12.99
4 Day(s) 10NoneX2010 ~ 30-32 ~ 121.913 ~ 19.99-
4 Day(s) 10NoneX2010 ~ 30-32 ~ 121.9-6.5 ~ 12.99
4 Day(s) 10NoneX2515 ~ 3072 ~ 122-18 ~ 24.99-
4 Day(s) 10NoneX2515 ~ 3072 ~ 122--9 ~ 17.99
4 Day(s) 10NoneX2515 ~ 30-32 ~ 121.918 ~ 24.99-
4 Day(s) 10NoneX2515 ~ 30-32 ~ 121.9-9 ~ 17.99

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Material SKD11 Equivalent
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)