• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pilot Punches Movable Type Headed Type, Normal, Lapping, Sharp Tip Angle Type

Pilot Punches Movable Type Headed Type, Normal, Lapping, Sharp Tip Angle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTH3-[42,​52,​62,​72]-PC[0.5-0.99/0.01]-B[2-25/0.1]
HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTH3-LC[17-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-25/0.1]
HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTH4-[42,​52,​62,​72]-PC[0.75-1.49/0.01]-B[2-25/0.1]
HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTH4-LC[17-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-25/0.1]
HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
L-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.001]-B[2-25/0.1]
L-HUPTH3-[42,​52,​62,​72]-PC[0.5-0.999/0.001]-B[2-25/0.1]
L-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.001]-B[2-25/0.1]
L-HUPTH3-LC[17-71.9/0.1]-PC[0.5-0.999/0.001]-B[2-25/0.1]
L-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-HUPTH4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[2-25/0.1]
L-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-HUPTH4-LC[17-71.9/0.1]-PC[0.75-1.499/0.001]-B[2-25/0.1]
L-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[2-25/0.1]
L-HUPTH5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[2-25/0.1]
L-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.001]-B[2-25/0.1]
L-HUPTH5-LC[17-71.9/0.1]-PC[1-1.999/0.001]-B[2-25/0.1]
L-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[2-25/0.1]
L-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.001]-B[2-25/0.1]
L-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.001]-B[2-25/0.1]
L-PUPTH3-[42,​52,​62,​72]-PC[0.5-0.999/0.001]-B[2-25/0.1]
L-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.001]-B[2-25/0.1]
L-PUPTH3-LC[17-71.9/0.1]-PC[0.5-0.999/0.001]-B[2-25/0.1]
L-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-PUPTH4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[2-25/0.1]
L-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.001]-B[2-25/0.1]
L-PUPTH4-LC[17-71.9/0.1]-PC[0.75-1.499/0.001]-B[2-25/0.1]
L-PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[2-25/0.1]
L-PUPTH5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[2-25/0.1]
L-PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.001]-B[2-25/0.1]
L-PUPTH5-LC[17-71.9/0.1]-PC[1-1.999/0.001]-B[2-25/0.1]
L-PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-PUPTH6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.001]-B[2-25/0.1]
L-PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.499/0.001]-B[2-25/0.1]
L-PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[2-25/0.1]
L-PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[2-25/0.1]
L-PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.001]-B[2-25/0.1]
L-PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.999/0.001]-B[2-25/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
4 Day(s) or more 10SKH51 EquivalentNone32 ~ 2542 ~ 72-1 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentNone32 ~ 2542 ~ 72--0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone32 ~ 25-17 ~ 71.91 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentNone32 ~ 25-17 ~ 71.9-0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone42 ~ 2542 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentNone42 ~ 2542 ~ 72--0.75 ~ 1.49
4 Day(s) or more 10SKH51 EquivalentNone42 ~ 25-17 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentNone42 ~ 25-17 ~ 71.9-0.75 ~ 1.49
4 Day(s) or more 10SKH51 EquivalentNone52 ~ 2542 ~ 72-2 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentNone52 ~ 2542 ~ 72--1 ~ 1.99
4 Day(s) or more 10SKH51 EquivalentNone52 ~ 25-17 ~ 71.92 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentNone52 ~ 25-17 ~ 71.9-1 ~ 1.99
4 Day(s) or more 10SKH51 EquivalentNone62 ~ 2542 ~ 72-2.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentNone62 ~ 2542 ~ 72--1.25 ~ 2.49
4 Day(s) or more 10SKH51 EquivalentNone62 ~ 25-17 ~ 71.92.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentNone62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
4 Day(s) or more 10SKH51 EquivalentNone82 ~ 2542 ~ 82-3 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentNone82 ~ 2542 ~ 82--1.5 ~ 2.99
4 Day(s) or more 10SKH51 EquivalentNone82 ~ 25-17 ~ 81.93 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentNone82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
4 Day(s) or more 10SKH51 EquivalentLapping32 ~ 2542 ~ 72-1 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentLapping32 ~ 2542 ~ 72--0.5 ~ 0.999
4 Day(s) or more 10SKH51 EquivalentLapping32 ~ 25-17 ~ 71.91 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentLapping32 ~ 25-17 ~ 71.9-0.5 ~ 0.999
4 Day(s) or more 10SKH51 EquivalentLapping42 ~ 2542 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentLapping42 ~ 2542 ~ 72--0.75 ~ 1.499
4 Day(s) or more 10SKH51 EquivalentLapping42 ~ 25-17 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentLapping42 ~ 25-17 ~ 71.9-0.75 ~ 1.499
4 Day(s) or more 10SKH51 EquivalentLapping52 ~ 2542 ~ 72-2 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentLapping52 ~ 2542 ~ 72--1 ~ 1.999
4 Day(s) or more 10SKH51 EquivalentLapping52 ~ 25-17 ~ 71.92 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentLapping52 ~ 25-17 ~ 71.9-1 ~ 1.999
4 Day(s) or more 10SKH51 EquivalentLapping62 ~ 2542 ~ 72-2.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentLapping62 ~ 2542 ~ 72--1.25 ~ 2.499
4 Day(s) or more 10SKH51 EquivalentLapping62 ~ 25-17 ~ 71.92.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentLapping62 ~ 25-17 ~ 71.9-1.25 ~ 2.499
4 Day(s) or more 10SKH51 EquivalentLapping82 ~ 2542 ~ 82-3 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentLapping82 ~ 2542 ~ 82--1.5 ~ 2.999
4 Day(s) or more 10SKH51 EquivalentLapping82 ~ 25-17 ~ 81.93 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentLapping82 ~ 25-17 ~ 81.9-1.5 ~ 2.999
4 Day(s) or more 10Powdered high-speed steelLapping32 ~ 2542 ~ 72-1 ~ 2.5-
4 Day(s) or more 10Powdered high-speed steelLapping32 ~ 2542 ~ 72--0.5 ~ 0.999
4 Day(s) or more 10Powdered high-speed steelLapping32 ~ 25-17 ~ 71.91 ~ 2.5-
4 Day(s) or more 10Powdered high-speed steelLapping32 ~ 25-17 ~ 71.9-0.5 ~ 0.999
4 Day(s) or more 10Powdered high-speed steelLapping42 ~ 2542 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10Powdered high-speed steelLapping42 ~ 2542 ~ 72--0.75 ~ 1.499
4 Day(s) or more 10Powdered high-speed steelLapping42 ~ 25-17 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10Powdered high-speed steelLapping42 ~ 25-17 ~ 71.9-0.75 ~ 1.499
4 Day(s) or more 10Powdered high-speed steelLapping52 ~ 2542 ~ 72-2 ~ 4.5-
4 Day(s) or more 10Powdered high-speed steelLapping52 ~ 2542 ~ 72--1 ~ 1.999
4 Day(s) or more 10Powdered high-speed steelLapping52 ~ 25-17 ~ 71.92 ~ 4.5-
4 Day(s) or more 10Powdered high-speed steelLapping52 ~ 25-17 ~ 71.9-1 ~ 1.999
4 Day(s) or more 10Powdered high-speed steelLapping62 ~ 2542 ~ 72-2.5 ~ 5.5-
4 Day(s) or more 10Powdered high-speed steelLapping62 ~ 2542 ~ 72--1.25 ~ 2.499
4 Day(s) or more 10Powdered high-speed steelLapping62 ~ 25-17 ~ 71.92.5 ~ 5.5-
4 Day(s) or more 10Powdered high-speed steelLapping62 ~ 25-17 ~ 71.9-1.25 ~ 2.499
4 Day(s) or more 10Powdered high-speed steelLapping82 ~ 2542 ~ 82-3 ~ 7.5-
4 Day(s) or more 10Powdered high-speed steelLapping82 ~ 2542 ~ 82--1.5 ~ 2.999
4 Day(s) or more 10Powdered high-speed steelLapping82 ~ 25-17 ~ 81.93 ~ 7.5-
4 Day(s) or more 10Powdered high-speed steelLapping82 ~ 25-17 ~ 81.9-1.5 ~ 2.999

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)