• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Pilot Punches Movable Type Normal, Lapping, Sharp Tip Angle Type

Pilot Punches Movable Type Normal, Lapping, Sharp Tip Angle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-HUPT2.0-[32-42/10]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-HUPT2.0-LC[11-41.9/0.1]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-HUPT2.5-[32-42/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-HUPT2.5-LC[11-41.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
A-HUPT3-[42-72/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
A-HUPT3-LC[11-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-HUPT4-[42-72/10]-PC[0.75-1.49/0.01]-B[2-23/0.1]
A-HUPT4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-HUPT4-LC[11-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-23/0.1]
A-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
A-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
A-HUPT5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
A-HUPT5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
A-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-HUPT6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-HUPT6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
A-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-HUPT8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
A-HUPT8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-PUPT2.0-[32-42/10]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-PUPT2.0-LC[11-41.9/0.1]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-PUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-PUPT2.5-[32-42/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-PUPT2.5-LC[11-41.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
A-PUPT3-[42-72/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
A-PUPT3-LC[11-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-PUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1]
A-PUPT4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-PUPT4-LC[11-71.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
A-PUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
A-PUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
A-PUPT5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
A-PUPT5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
A-PUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-PUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-PUPT6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-PUPT6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-PUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
A-PUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-PUPT8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
A-PUPT8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-UPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
A-UPT3-[42-72/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-UPT3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
A-UPT3-LC[11-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-UPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-UPT4-[42-72/10]-PC[0.75-1.49/0.01]-B[2-23/0.1]
A-UPT4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-UPT4-LC[11-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-23/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.02 ~ 2332 ~ 42-0.5 ~ 1.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.02 ~ 23-11 ~ 41.90.5 ~ 1.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42--0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.9-0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72--0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.91 ~ 2.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.9-0.5 ~ 0.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72--0.75 ~ 1.49
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.9-0.75 ~ 1.49
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 23-11 ~ 71.92 ~ 4.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 23-11 ~ 71.9-1 ~ 1.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 23-11 ~ 71.92.5 ~ 5.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 23-11 ~ 71.9-1.25 ~ 2.49
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 23-11 ~ 81.93 ~ 7.5-
4 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 23-11 ~ 81.9-1.5 ~ 2.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.02 ~ 2332 ~ 42-0.5 ~ 1.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.02 ~ 23-11 ~ 41.90.5 ~ 1.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 2332 ~ 42--0.5 ~ 0.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 23-11 ~ 41.9-0.5 ~ 0.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 2342 ~ 72--0.5 ~ 0.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 23-11 ~ 71.91 ~ 2.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 23-11 ~ 71.9-0.5 ~ 0.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 2342 ~ 72--1 ~ 1.49
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 23-11 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 23-11 ~ 71.9-1 ~ 1.49
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 23-11 ~ 71.92 ~ 4.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 23-11 ~ 71.9-1 ~ 1.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 23-11 ~ 71.92.5 ~ 5.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 23-11 ~ 71.9-1.25 ~ 2.49
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 23-11 ~ 81.93 ~ 7.5-
4 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 23-11 ~ 81.9-1.5 ~ 2.99
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72--0.5 ~ 0.99
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.91 ~ 2.5-
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.9-0.5 ~ 0.99
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72--0.75 ~ 1.49
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.91.5 ~ 3.5-
4 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.9-0.75 ~ 1.49

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Movable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)