• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PRECISION Carbide Straight Punches with Air Holes

PRECISION Carbide Straight Punches with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
VZJCD-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]
VZJCD-LC[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]
VZJCD-LCX[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]
VZJCE-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]
VZJCE-LC[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]
VZJCE-LCX[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]
VZJCR-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]
VZJCR-LC[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]
VZJCR-LCX[20-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]
VZJFCD-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCD-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCD-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCE-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCE-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCE-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-F[0-90/90]
VZJFCR-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZJFCR-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZJFCR-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZJKCD-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCD-LC[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCD-LCX[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCE-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCE-LC[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCE-LCX[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCR-[40-70/10]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCR-LC[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZJKCR-LCX[30-69.9/0.1]-P[4-20/0.001]-W[4-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZJWCD-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCD-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCD-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCE-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCE-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCE-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-WF[0-90/90]
VZJWCR-[40-70/10]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
VZJWCR-LC[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
VZJWCR-LCX[30-69.9/0.1]-P[4-16/0.001]-W[4-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
Part NumberVolume DiscountDays to ShipRoHSTip shape Punch shank (mounting part) shape F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCX (Full length change with no change to tip length B)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)
11 Day(s) or more 10DStandard--40 ~ 70--4 ~ 20--4 ~ 20-
11 Day(s) or more 10DStandard---20 ~ 69.9-4 ~ 20--4 ~ 20-
11 Day(s) or more 10DStandard----20 ~ 69.94 ~ 20--4 ~ 20-
11 Day(s) or more 10EStandard--40 ~ 70--4 ~ 20--4 ~ 20-
11 Day(s) or more 10EStandard---20 ~ 69.9-4 ~ 20--4 ~ 20-
11 Day(s) or more 10EStandard----20 ~ 69.94 ~ 20--4 ~ 20-
11 Day(s) or more 10RStandard--40 ~ 70--4 ~ 200.15 ~ 9.99-4 ~ 20-
11 Day(s) or more 10RStandard---20 ~ 69.9-4 ~ 200.15 ~ 9.99-4 ~ 20-
11 Day(s) or more 10RStandard----20 ~ 69.94 ~ 200.15 ~ 9.99-4 ~ 20-
11 Day(s) or more 10DSingle-flanged0 ~ 90-40 ~ 70--4 ~ 16--4 ~ 16-
11 Day(s) or more 10DSingle-flanged0 ~ 90--30 ~ 69.9-4 ~ 16--4 ~ 16-
11 Day(s) or more 10DSingle-flanged0 ~ 90---30 ~ 69.94 ~ 16--4 ~ 16-
11 Day(s) or more 10ESingle-flanged0 ~ 90-40 ~ 70--4 ~ 16--4 ~ 16-
11 Day(s) or more 10ESingle-flanged0 ~ 90--30 ~ 69.9-4 ~ 16--4 ~ 16-
11 Day(s) or more 10ESingle-flanged0 ~ 90---30 ~ 69.94 ~ 16--4 ~ 16-
11 Day(s) or more 10RSingle-flanged0 ~ 90-40 ~ 70--4 ~ 160.15 ~ 9.99-4 ~ 16-
11 Day(s) or more 10RSingle-flanged0 ~ 90--30 ~ 69.9-4 ~ 160.15 ~ 9.99-4 ~ 16-
11 Day(s) or more 10RSingle-flanged0 ~ 90---30 ~ 69.94 ~ 160.15 ~ 9.99-4 ~ 16-
11 Day(s) or more 10DWith key groove-0 ~ 9040 ~ 70--4 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10DWith key groove-0 ~ 90-30 ~ 69.9-4 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10DWith key groove-0 ~ 90--30 ~ 69.94 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10EWith key groove-0 ~ 9040 ~ 70--4 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10EWith key groove-0 ~ 90-30 ~ 69.9-4 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10EWith key groove-0 ~ 90--30 ~ 69.94 ~ 20-2 ~ 704 ~ 20-
11 Day(s) or more 10RWith key groove-0 ~ 9040 ~ 70--4 ~ 200.15 ~ 9.992 ~ 704 ~ 20-
11 Day(s) or more 10RWith key groove-0 ~ 90-30 ~ 69.9-4 ~ 200.15 ~ 9.992 ~ 704 ~ 20-
11 Day(s) or more 10RWith key groove-0 ~ 90--30 ~ 69.94 ~ 200.15 ~ 9.992 ~ 704 ~ 20-
11 Day(s) or more 10DDouble-flanged--40 ~ 70--4 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10DDouble-flanged---30 ~ 69.9-4 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10DDouble-flanged----30 ~ 69.94 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10EDouble-flanged--40 ~ 70--4 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10EDouble-flanged---30 ~ 69.9-4 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10EDouble-flanged----30 ~ 69.94 ~ 16--4 ~ 160 ~ 90
11 Day(s) or more 10RDouble-flanged--40 ~ 70--4 ~ 160.15 ~ 9.99-4 ~ 160 ~ 90
11 Day(s) or more 10RDouble-flanged---30 ~ 69.9-4 ~ 160.15 ~ 9.99-4 ~ 160 ~ 90
11 Day(s) or more 10RDouble-flanged----30 ~ 69.94 ~ 160.15 ~ 9.99-4 ~ 160 ~ 90

Loading...

  1. 1

Basic Information

Punches/Button dies Block punches With/without air hole With Material Carbide V30 (HIP)
With/without lapping finish W/O

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)