• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Carbide Straight Block Punches with Air Holes

Carbide Straight Block Punches with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ZJCD-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]
ZJCD-LC[30-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]
ZJCD-LCX[30-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]
ZJCE-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]
ZJCE-LC[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]
ZJCE-LCX[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]
ZJCR-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]
ZJCR-LC[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]
ZJCR-LCX[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]
ZJFCD-[40-70/10]-P[5-16/0.01]-W[5-16/0.01]-F[0,​90]
ZJFCD-LC[30-69.9/0.1]-P[5-16/0.01]-W[5-16/0.01]-F[0,​90]
ZJFCE-[40-70/10]-P[8-16/0.01]-W[5-16/0.01]-F0
ZJFCE-LC[30-69.9/0.1]-P[8-16/0.01]-W[5-16/0.01]-F0
ZJFCR-[40-70/10]-P[5-16/0.01]-W[5-16/0.01]-R[0.15-7.99/0.01]-F[0,​90]
ZJFCR-LC[30-69.9/0.1]-P[5-16/0.01]-W[5-16/0.01]-R[0.15-7.99/0.01]-F[0,​90]
ZJKCD-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCD-LC[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCD-LCX[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCE-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCE-LC[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCE-LCX[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCR-[40-70/10]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCR-LC[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]-T[2-65/0.1]-K[0,​90]
ZJKCR-LCX[31-69.9/0.1]-P[5-20/0.01]-W[5-20/0.01]-R[0.15-10/0.01]-T[2-65/0.1]-K[0,​90]
ZJWCD-[40-70/10]-P[5-16/0.01]-W[5-16/0.01]-WF[0,​90]
ZJWCD-LC[30-69.9/0.1]-P[5-16/0.01]-W[5-16/0.01]-WF[0,​90]
ZJWCE-[40-70/10]-P[8-16/0.01]-W[5-16/0.01]-WF0
ZJWCE-LC[30-69.9/0.1]-P[8-16/0.01]-W[5-16/0.01]-WF0
ZJWCR-[40-70/10]-P[5-16/0.01]-W[5-16/0.01]-R[0.15-7.99/0.01]-WF[0,​90]
ZJWCR-LC[30-69.9/0.1]-P[5-16/0.01]-W[5-16/0.01]-R[0.15-7.99/0.01]-WF[0,​90]
Part NumberVolume DiscountDays to ShipRoHSTip shape Shank (mounting part) shape L (L dimension)
(mm)
F F (Flange position designation)
(°)
Full length change with no change to tip length B [LCX]
(mm)
K (Key groove position designation)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)
11 Day(s) or more 10DStandard40 ~ 70-----5 ~ 20--5 ~ 20-
11 Day(s) or more 10DStandard-----30 ~ 69.95 ~ 20--5 ~ 20-
11 Day(s) or more 10DStandard---30 ~ 69.9--5 ~ 20--5 ~ 20-
11 Day(s) or more 10EStandard40 ~ 70-----5 ~ 20--5 ~ 20-
11 Day(s) or more 10EStandard-----31 ~ 69.95 ~ 20--5 ~ 20-
11 Day(s) or more 10EStandard---31 ~ 69.9--5 ~ 20--5 ~ 20-
11 Day(s) or more 10RStandard40 ~ 70-----5 ~ 200.15 ~ 10-5 ~ 20-
11 Day(s) or more 10RStandard-----31 ~ 69.95 ~ 200.15 ~ 10-5 ~ 20-
11 Day(s) or more 10RStandard---31 ~ 69.9--5 ~ 200.15 ~ 10-5 ~ 20-
11 Day(s) or more 10DSingle-flanged40 ~ 70-0 ~ 90---5 ~ 16--5 ~ 16-
11 Day(s) or more 10DSingle-flanged--0 ~ 90--30 ~ 69.95 ~ 16--5 ~ 16-
11 Day(s) or more 10ESingle-flanged40 ~ 70-0---8 ~ 16--5 ~ 16-
11 Day(s) or more 10ESingle-flanged--0--30 ~ 69.98 ~ 16--5 ~ 16-
11 Day(s) or more 10RSingle-flanged40 ~ 700 ~ 90----5 ~ 160.15 ~ 7.99-5 ~ 16-
11 Day(s) or more 10RSingle-flanged-0 ~ 90---30 ~ 69.95 ~ 160.15 ~ 7.99-5 ~ 16-
11 Day(s) or more 10DWith key groove40 ~ 70---0 ~ 90-5 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10DWith key groove----0 ~ 9031 ~ 69.95 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10DWith key groove---31 ~ 69.90 ~ 90-5 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10EWith key groove40 ~ 70---0 ~ 90-5 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10EWith key groove----0 ~ 9031 ~ 69.95 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10EWith key groove---31 ~ 69.90 ~ 90-5 ~ 20-2 ~ 655 ~ 20-
11 Day(s) or more 10RWith key groove40 ~ 70---0 ~ 90-5 ~ 200.15 ~ 102 ~ 655 ~ 20-
11 Day(s) or more 10RWith key groove----0 ~ 9031 ~ 69.95 ~ 200.15 ~ 102 ~ 655 ~ 20-
11 Day(s) or more 10RWith key groove---31 ~ 69.90 ~ 90-5 ~ 200.15 ~ 102 ~ 655 ~ 20-
11 Day(s) or more 10DDouble-flanged40 ~ 70-----5 ~ 16--5 ~ 160 ~ 90
11 Day(s) or more 10DDouble-flanged-----30 ~ 69.95 ~ 16--5 ~ 160 ~ 90
11 Day(s) or more 10EDouble-flanged40 ~ 70-----8 ~ 16--5 ~ 160
11 Day(s) or more 10EDouble-flanged-----30 ~ 69.98 ~ 16--5 ~ 160
11 Day(s) or more 10RDouble-flanged40 ~ 70-----5 ~ 160.15 ~ 7.99-5 ~ 160 ~ 90
11 Day(s) or more 10RDouble-flanged-----30 ~ 69.95 ~ 160.15 ~ 7.99-5 ~ 160 ~ 90

Loading...

  1. 1

Basic Information

Type Straight With/without air hole With Material Carbide V30 (HIP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)