Carbide Block Punch Tip Blanks

Carbide Block Punch Tip Blanks

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
ZPDB0303-[40-70/10]-P[1.5-3/0.01]-W[1-3/0.01]
ZPDB0303-[40-70/10]-P[1.5-3/0.01]-WC[0.5-1/0.01]
ZPDB0303-[40-70/10]-PC[1-1.5/0.01]-W[1-3/0.01]
ZPDB0303-[40-70/10]-PC[1-1.5/0.01]-WC[0.5-1/0.01]
ZPDB0303-LC[31-69.9/0.1]-P[1.5-3/0.01]-W[1-3/0.01]
ZPDB0303-LC[31-69.9/0.1]-P[1.5-3/0.01]-WC[0.5-1/0.01]
ZPDB0303-LC[31-69.9/0.1]-PC[1-1.5/0.01]-W[1-3/0.01]
ZPDB0303-LC[31-69.9/0.1]-PC[1-1.5/0.01]-WC[0.5-1/0.01]
ZPDB0403-[40-70/10]-P[2-4/0.01]-W[1-3/0.01]
ZPDB0403-[40-70/10]-P[2-4/0.01]-WC[0.5-1/0.01]
ZPDB0403-[40-70/10]-PC[1.2-2/0.01]-W[1-3/0.01]
ZPDB0403-[40-70/10]-PC[1.2-2/0.01]-WC[0.5-1/0.01]
ZPDB0403-LC[31-69.9/0.1]-P[2-4/0.01]-W[1-3/0.01]
ZPDB0403-LC[31-69.9/0.1]-P[2-4/0.01]-WC[0.5-1/0.01]
ZPDB0403-LC[31-69.9/0.1]-PC[1.2-2/0.01]-W[1-3/0.01]
ZPDB0403-LC[31-69.9/0.1]-PC[1.2-2/0.01]-WC[0.5-1/0.01]
ZPDB0404-[40-70/10]-P[2-4/0.01]-W[1-4/0.01]
ZPDB0404-[40-70/10]-P[2-4/0.01]-WC[0.6-1/0.01]
ZPDB0404-[40-70/10]-PC[1.2-2/0.01]-W[1-4/0.01]
ZPDB0404-[40-70/10]-PC[1.2-2/0.01]-WC[0.6-1/0.01]
ZPDB0404-LC[31-69.9/0.1]-P[2-4/0.01]-W[1-4/0.01]
ZPDB0404-LC[31-69.9/0.1]-P[2-4/0.01]-WC[0.6-1/0.01]
ZPDB0404-LC[31-69.9/0.1]-PC[1.2-2/0.01]-W[1-4/0.01]
ZPDB0404-LC[31-69.9/0.1]-PC[1.2-2/0.01]-WC[0.6-1/0.01]
ZPDB0503-[40-70/10]-P[2.5-5/0.01]-W[1-3/0.01]
ZPDB0503-[40-70/10]-P[2.5-5/0.01]-WC[0.5-1/0.01]
ZPDB0503-[40-70/10]-PC[1.5-2.5/0.01]-W[1-3/0.01]
ZPDB0503-[40-70/10]-PC[1.5-2.5/0.01]-WC[0.5-1/0.01]
ZPDB0503-LC[31-69.9/0.1]-P[2.5-5/0.01]-W[1-3/0.01]
ZPDB0503-LC[31-69.9/0.1]-P[2.5-5/0.01]-WC[0.5-1/0.01]
ZPDB0503-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-W[1-3/0.01]
ZPDB0503-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-WC[0.5-1/0.01]
ZPDB0504-[40-70/10]-P[2.5-5/0.01]-W[1-4/0.01]
ZPDB0504-[40-70/10]-P[2.5-5/0.01]-WC[0.6-1/0.01]
ZPDB0504-[40-70/10]-PC[1.5-2.5/0.01]-W[1-4/0.01]
ZPDB0504-[40-70/10]-PC[1.5-2.5/0.01]-WC[0.6-1/0.01]
ZPDB0504-LC[31-69.9/0.1]-P[2.5-5/0.01]-W[1-4/0.01]
ZPDB0504-LC[31-69.9/0.1]-P[2.5-5/0.01]-WC[0.6-1/0.01]
ZPDB0504-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-W[1-4/0.01]
ZPDB0504-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-WC[0.6-1/0.01]
ZPDB0505-[40-70/10]-P[2.5-5/0.01]-W[2-5/0.01]
ZPDB0505-[40-70/10]-P[2.5-5/0.01]-WC[0.75-2/0.01]
ZPDB0505-[40-70/10]-PC[1.5-2.5/0.01]-W[2-5/0.01]
ZPDB0505-[40-70/10]-PC[1.5-2.5/0.01]-WC[0.75-2/0.01]
ZPDB0505-LC[31-69.9/0.1]-P[2.5-5/0.01]-W[2-5/0.01]
ZPDB0505-LC[31-69.9/0.1]-P[2.5-5/0.01]-WC[0.75-2/0.01]
ZPDB0505-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-W[2-5/0.01]
ZPDB0505-LC[31-69.9/0.1]-PC[1.5-2.5/0.01]-WC[0.75-2/0.01]
ZPDB0603-[40-70/10]-P[3-6/0.01]-W[1-3/0.01]
ZPDB0603-[40-70/10]-P[3-6/0.01]-WC[0.5-1/0.01]
ZPDB0603-[40-70/10]-PC[1.8-3/0.01]-W[1-3/0.01]
ZPDB0603-[40-70/10]-PC[1.8-3/0.01]-WC[0.5-1/0.01]
ZPDB0603-LC[31-69.9/0.1]-P[3-6/0.01]-W[1-3/0.01]
ZPDB0603-LC[31-69.9/0.1]-P[3-6/0.01]-WC[0.5-1/0.01]
ZPDB0603-LC[31-69.9/0.1]-PC[1.8-3/0.01]-W[1-3/0.01]
ZPDB0603-LC[31-69.9/0.1]-PC[1.8-3/0.01]-WC[0.5-1/0.01]
ZPDB0604-[40-70/10]-P[3-6/0.01]-W[1-4/0.01]
ZPDB0604-[40-70/10]-P[3-6/0.01]-WC[0.6-1/0.01]
ZPDB0604-[40-70/10]-PC[1.8-3/0.01]-W[1-4/0.01]
ZPDB0604-[40-70/10]-PC[1.8-3/0.01]-WC[0.6-1/0.01]
Part NumberVolume DiscountDays to ShipRoHSShank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
F (Flange position designation)
(°)
K LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF (Flange position designation)
(°)
6 Day(s) or more 10Standard3340 ~ 70---1.5 ~ 3--1 ~ 3--
6 Day(s) or more 10Standard3340 ~ 70---1.5 ~ 3---0.5 ~ 1-
6 Day(s) or more 10Standard3340 ~ 70----1 ~ 1.5-1 ~ 3--
6 Day(s) or more 10Standard3340 ~ 70----1 ~ 1.5--0.5 ~ 1-
6 Day(s) or more 10Standard33---31 ~ 69.91.5 ~ 3--1 ~ 3--
6 Day(s) or more 10Standard33---31 ~ 69.91.5 ~ 3---0.5 ~ 1-
6 Day(s) or more 10Standard33---31 ~ 69.9-1 ~ 1.5-1 ~ 3--
6 Day(s) or more 10Standard33---31 ~ 69.9-1 ~ 1.5--0.5 ~ 1-
6 Day(s) or more 10Standard4340 ~ 70---2 ~ 4--1 ~ 3--
6 Day(s) or more 10Standard4340 ~ 70---2 ~ 4---0.5 ~ 1-
6 Day(s) or more 10Standard4340 ~ 70----1.2 ~ 2-1 ~ 3--
6 Day(s) or more 10Standard4340 ~ 70----1.2 ~ 2--0.5 ~ 1-
6 Day(s) or more 10Standard43---31 ~ 69.92 ~ 4--1 ~ 3--
6 Day(s) or more 10Standard43---31 ~ 69.92 ~ 4---0.5 ~ 1-
6 Day(s) or more 10Standard43---31 ~ 69.9-1.2 ~ 2-1 ~ 3--
6 Day(s) or more 10Standard43---31 ~ 69.9-1.2 ~ 2--0.5 ~ 1-
6 Day(s) or more 10Standard4440 ~ 70---2 ~ 4--1 ~ 4--
6 Day(s) or more 10Standard4440 ~ 70---2 ~ 4---0.6 ~ 1-
6 Day(s) or more 10Standard4440 ~ 70----1.2 ~ 2-1 ~ 4--
6 Day(s) or more 10Standard4440 ~ 70----1.2 ~ 2--0.6 ~ 1-
6 Day(s) or more 10Standard44---31 ~ 69.92 ~ 4--1 ~ 4--
6 Day(s) or more 10Standard44---31 ~ 69.92 ~ 4---0.6 ~ 1-
6 Day(s) or more 10Standard44---31 ~ 69.9-1.2 ~ 2-1 ~ 4--
6 Day(s) or more 10Standard44---31 ~ 69.9-1.2 ~ 2--0.6 ~ 1-
6 Day(s) or more 10Standard5340 ~ 70---2.5 ~ 5--1 ~ 3--
6 Day(s) or more 10Standard5340 ~ 70---2.5 ~ 5---0.5 ~ 1-
6 Day(s) or more 10Standard5340 ~ 70----1.5 ~ 2.5-1 ~ 3--
6 Day(s) or more 10Standard5340 ~ 70----1.5 ~ 2.5--0.5 ~ 1-
6 Day(s) or more 10Standard53---31 ~ 69.92.5 ~ 5--1 ~ 3--
6 Day(s) or more 10Standard53---31 ~ 69.92.5 ~ 5---0.5 ~ 1-
6 Day(s) or more 10Standard53---31 ~ 69.9-1.5 ~ 2.5-1 ~ 3--
6 Day(s) or more 10Standard53---31 ~ 69.9-1.5 ~ 2.5--0.5 ~ 1-
6 Day(s) or more 10Standard5440 ~ 70---2.5 ~ 5--1 ~ 4--
6 Day(s) or more 10Standard5440 ~ 70---2.5 ~ 5---0.6 ~ 1-
6 Day(s) or more 10Standard5440 ~ 70----1.5 ~ 2.5-1 ~ 4--
6 Day(s) or more 10Standard5440 ~ 70----1.5 ~ 2.5--0.6 ~ 1-
6 Day(s) or more 10Standard54---31 ~ 69.92.5 ~ 5--1 ~ 4--
6 Day(s) or more 10Standard54---31 ~ 69.92.5 ~ 5---0.6 ~ 1-
6 Day(s) or more 10Standard54---31 ~ 69.9-1.5 ~ 2.5-1 ~ 4--
6 Day(s) or more 10Standard54---31 ~ 69.9-1.5 ~ 2.5--0.6 ~ 1-
6 Day(s) or more 10Standard5540 ~ 70---2.5 ~ 5--2 ~ 5--
6 Day(s) or more 10Standard5540 ~ 70---2.5 ~ 5---0.75 ~ 2-
6 Day(s) or more 10Standard5540 ~ 70----1.5 ~ 2.5-2 ~ 5--
6 Day(s) or more 10Standard5540 ~ 70----1.5 ~ 2.5--0.75 ~ 2-
6 Day(s) or more 10Standard55---31 ~ 69.92.5 ~ 5--2 ~ 5--
6 Day(s) or more 10Standard55---31 ~ 69.92.5 ~ 5---0.75 ~ 2-
6 Day(s) or more 10Standard55---31 ~ 69.9-1.5 ~ 2.5-2 ~ 5--
6 Day(s) or more 10Standard55---31 ~ 69.9-1.5 ~ 2.5--0.75 ~ 2-
6 Day(s) or more 10Standard6340 ~ 70---3 ~ 6--1 ~ 3--
6 Day(s) or more 10Standard6340 ~ 70---3 ~ 6---0.5 ~ 1-
6 Day(s) or more 10Standard6340 ~ 70----1.8 ~ 3-1 ~ 3--
6 Day(s) or more 10Standard6340 ~ 70----1.8 ~ 3--0.5 ~ 1-
6 Day(s) or more 10Standard63---31 ~ 69.93 ~ 6--1 ~ 3--
6 Day(s) or more 10Standard63---31 ~ 69.93 ~ 6---0.5 ~ 1-
6 Day(s) or more 10Standard63---31 ~ 69.9-1.8 ~ 3-1 ~ 3--
6 Day(s) or more 10Standard63---31 ~ 69.9-1.8 ~ 3--0.5 ~ 1-
6 Day(s) or more 10Standard6440 ~ 70---3 ~ 6--1 ~ 4--
6 Day(s) or more 10Standard6440 ~ 70---3 ~ 6---0.6 ~ 1-
6 Day(s) or more 10Standard6440 ~ 70----1.8 ~ 3-1 ~ 4--
6 Day(s) or more 10Standard6440 ~ 70----1.8 ~ 3--0.6 ~ 1-

Loading...

Basic Information

Type Normal With/without air hole W/O Material Carbide V30 (HIP)
V, H tolerance(mm) +0.005/0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)