Pilot Punches for Fixing to Stripper Plates DLC Coating Sharp Tip Angle Type

Pilot Punches for Fixing to Stripper Plates  DLC Coating  Sharp Tip Angle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AN-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AN-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AN-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AN-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AN-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AN-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AN-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AN-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AN-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AN-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AN-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AN-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AN-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AN-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AN-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AN-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AN-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AN-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AN-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AN-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AN-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AN-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AN-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AN-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AN-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AN-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
ANW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
ANW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
ANW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
ANW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/0310 ~ 3010 ~ 401 ~ 2.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/03-10 ~ 401 ~ 2.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/0415 ~ 3010 ~ 402 ~ 3.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/04-10 ~ 402 ~ 3.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/0515 ~ 3010 ~ 402 ~ 4.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/05-10 ~ 402 ~ 4.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/0815 ~ 3010 ~ 405 ~ 7.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/08-10 ~ 405 ~ 7.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/01015 ~ 3010 ~ 407 ~ 9.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/010-10 ~ 407 ~ 9.9916 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29
9 Day(s) or more 6SKH51 EquivalentWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/02.510 ~ 3010 ~ 401 ~ 2.49-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/02.5-10 ~ 401 ~ 2.4916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/0310 ~ 3010 ~ 401 ~ 2.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/03-10 ~ 401 ~ 2.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/0415 ~ 3010 ~ 402 ~ 3.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/04-10 ~ 402 ~ 3.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/0515 ~ 3010 ~ 402 ~ 4.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/05-10 ~ 402 ~ 4.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/0815 ~ 3010 ~ 405 ~ 7.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/08-10 ~ 405 ~ 7.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/01015 ~ 3010 ~ 407 ~ 9.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/010-10 ~ 407 ~ 9.9916 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/01315 ~ 3010 ~ 4010 ~ 12.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9916 ~ 19
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9921 ~ 24
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9926 ~ 29
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/013-10 ~ 4010 ~ 12.9931 ~ 45
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/01615 ~ 3010 ~ 4013 ~ 15.99-
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9916 ~ 19
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9921 ~ 24
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9926 ~ 29
9 Day(s) or more 6Powdered high-speed steelWithout DLC foundation+0.005/016-10 ~ 4013 ~ 15.9931 ~ 45
9 Day(s) or more 6SKH51 EquivalentDLC foundation WPC+0.005/01.610 ~ 3010 ~ 401 ~ 1.59-
9 Day(s) or more 6SKH51 EquivalentDLC foundation WPC+0.005/01.6-10 ~ 401 ~ 1.5916 ~ 45
9 Day(s) or more 6SKH51 EquivalentDLC foundation WPC+0.005/02.010 ~ 3010 ~ 401 ~ 1.99-
9 Day(s) or more 6SKH51 EquivalentDLC foundation WPC+0.005/02.0-10 ~ 401 ~ 1.9916 ~ 45

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)