Pilot Punches with Locating Dowel Holes DLC Coating Tapered Tip Type

Part Number

Configured Part Number is shown.

 
Part Number
N-TPALC10-[52-142/10]-P[3-9.99/0.01]
N-TPALC10-[52-142/10]-PC[1.5-2.99/0.01]
N-TPALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
N-TPALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
N-TPALC13-[52-142/10]-P[6-12.99/0.01]
N-TPALC13-[52-142/10]-PC[3-5.99/0.01]
N-TPALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
N-TPALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
N-TPALC16-[62-142/10]-P[10-15.99/0.01]
N-TPALC16-[62-142/10]-PC[5-9.99/0.01]
N-TPALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
N-TPALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
N-TPALC20-[62-142/10]-P[13-19.99/0.01]
N-TPALC20-[62-142/10]-PC[6.5-12.99/0.01]
N-TPALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
N-TPALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
N-TPALC25-[62-142/10]-P[18-24.99/0.01]
N-TPALC25-[62-142/10]-PC[9-17.99/0.01]
N-TPALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
N-TPALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
N-TPASC10-[42-142/10]-P[3-9.99/0.01]
N-TPASC10-[42-142/10]-PC[1.5-2.99/0.01]
N-TPASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
N-TPASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
N-TPASC13-[42-142/10]-P[6-12.99/0.01]
N-TPASC13-[42-142/10]-PC[3-5.99/0.01]
N-TPASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
N-TPASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
N-TPASC16-[42-142/10]-P[10-15.99/0.01]
N-TPASC16-[42-142/10]-PC[5-9.99/0.01]
N-TPASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
N-TPASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
N-TPASC20-[42-142/10]-P[13-19.99/0.01]
N-TPASC20-[42-142/10]-PC[6.5-12.99/0.01]
N-TPASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
N-TPASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
N-TPASC25-[42-142/10]-P[18-24.99/0.01]
N-TPASC25-[42-142/10]-PC[9-17.99/0.01]
N-TPASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
N-TPASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
N-TPAXC10-[62-142/10]-P[3-9.99/0.01]
N-TPAXC10-[62-142/10]-PC[1.5-2.99/0.01]
N-TPAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
N-TPAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
N-TPAXC13-[62-142/10]-P[6-12.99/0.01]
N-TPAXC13-[62-142/10]-PC[3-5.99/0.01]
N-TPAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
N-TPAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
N-TPAXC16-[72-142/10]-P[10-15.99/0.01]
N-TPAXC16-[72-142/10]-PC[5-9.99/0.01]
N-TPAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
N-TPAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
N-TPAXC20-[72-142/10]-P[13-19.99/0.01]
N-TPAXC20-[72-142/10]-PC[6.5-12.99/0.01]
N-TPAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
N-TPAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
N-TPAXC25-[72-142/10]-P[18-24.99/0.01]
N-TPAXC25-[72-142/10]-PC[9-17.99/0.01]
N-TPAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
N-TPAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSSurface treatment B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
9 Day(s) or more 10Without DLC foundationL1052 ~ 142-3 ~ 9.99-
9 Day(s) or more 10Without DLC foundationL1052 ~ 142--1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationL10-32 ~ 141.93 ~ 9.99-
9 Day(s) or more 10Without DLC foundationL10-32 ~ 141.9-1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationL1352 ~ 142-6 ~ 12.99-
9 Day(s) or more 10Without DLC foundationL1352 ~ 142--3 ~ 5.99
9 Day(s) or more 10Without DLC foundationL13-32 ~ 141.96 ~ 12.99-
9 Day(s) or more 10Without DLC foundationL13-32 ~ 141.9-3 ~ 5.99
9 Day(s) or more 10Without DLC foundationL1662 ~ 142-10 ~ 15.99-
9 Day(s) or more 10Without DLC foundationL1662 ~ 142--5 ~ 9.99
9 Day(s) or more 10Without DLC foundationL16-32 ~ 141.910 ~ 15.99-
9 Day(s) or more 10Without DLC foundationL16-32 ~ 141.9-5 ~ 9.99
9 Day(s) or more 10Without DLC foundationL2062 ~ 142-13 ~ 19.99-
9 Day(s) or more 10Without DLC foundationL2062 ~ 142--6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationL20-32 ~ 141.913 ~ 19.99-
9 Day(s) or more 10Without DLC foundationL20-32 ~ 141.9-6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationL2562 ~ 142-18 ~ 24.99-
9 Day(s) or more 10Without DLC foundationL2562 ~ 142--9 ~ 17.99
9 Day(s) or more 10Without DLC foundationL25-32 ~ 141.918 ~ 24.99-
9 Day(s) or more 10Without DLC foundationL25-32 ~ 141.9-9 ~ 17.99
9 Day(s) or more 10Without DLC foundationS1042 ~ 142-3 ~ 9.99-
9 Day(s) or more 10Without DLC foundationS1042 ~ 142--1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationS10-32 ~ 141.93 ~ 9.99-
9 Day(s) or more 10Without DLC foundationS10-32 ~ 141.9-1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationS1342 ~ 142-6 ~ 12.99-
9 Day(s) or more 10Without DLC foundationS1342 ~ 142--3 ~ 5.99
9 Day(s) or more 10Without DLC foundationS13-32 ~ 141.96 ~ 12.99-
9 Day(s) or more 10Without DLC foundationS13-32 ~ 141.9-3 ~ 5.99
9 Day(s) or more 10Without DLC foundationS1642 ~ 142-10 ~ 15.99-
9 Day(s) or more 10Without DLC foundationS1642 ~ 142--5 ~ 9.99
9 Day(s) or more 10Without DLC foundationS16-32 ~ 141.910 ~ 15.99-
9 Day(s) or more 10Without DLC foundationS16-32 ~ 141.9-5 ~ 9.99
9 Day(s) or more 10Without DLC foundationS2042 ~ 142-13 ~ 19.99-
9 Day(s) or more 10Without DLC foundationS2042 ~ 142--6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationS20-32 ~ 141.913 ~ 19.99-
9 Day(s) or more 10Without DLC foundationS20-32 ~ 141.9-6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationS2542 ~ 142-18 ~ 24.99-
9 Day(s) or more 10Without DLC foundationS2542 ~ 142--9 ~ 17.99
9 Day(s) or more 10Without DLC foundationS25-32 ~ 141.918 ~ 24.99-
9 Day(s) or more 10Without DLC foundationS25-32 ~ 141.9-9 ~ 17.99
9 Day(s) or more 10Without DLC foundationX1062 ~ 142-3 ~ 9.99-
9 Day(s) or more 10Without DLC foundationX1062 ~ 142--1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationX10-32 ~ 141.93 ~ 9.99-
9 Day(s) or more 10Without DLC foundationX10-32 ~ 141.9-1.5 ~ 2.99
9 Day(s) or more 10Without DLC foundationX1362 ~ 142-6 ~ 12.99-
9 Day(s) or more 10Without DLC foundationX1362 ~ 142--3 ~ 5.99
9 Day(s) or more 10Without DLC foundationX13-32 ~ 141.96 ~ 12.99-
9 Day(s) or more 10Without DLC foundationX13-32 ~ 141.9-3 ~ 5.99
9 Day(s) or more 10Without DLC foundationX1672 ~ 142-10 ~ 15.99-
9 Day(s) or more 10Without DLC foundationX1672 ~ 142--5 ~ 9.99
9 Day(s) or more 10Without DLC foundationX16-32 ~ 141.910 ~ 15.99-
9 Day(s) or more 10Without DLC foundationX16-32 ~ 141.9-5 ~ 9.99
9 Day(s) or more 10Without DLC foundationX2072 ~ 142-13 ~ 19.99-
9 Day(s) or more 10Without DLC foundationX2072 ~ 142--6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationX20-32 ~ 141.913 ~ 19.99-
9 Day(s) or more 10Without DLC foundationX20-32 ~ 141.9-6.5 ~ 12.99
9 Day(s) or more 10Without DLC foundationX2572 ~ 142-18 ~ 24.99-
9 Day(s) or more 10Without DLC foundationX2572 ~ 142--9 ~ 17.99
9 Day(s) or more 10Without DLC foundationX25-32 ~ 141.918 ~ 24.99-
9 Day(s) or more 10Without DLC foundationX25-32 ~ 141.9-9 ~ 17.99

Loading...

Basic Information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)