• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pilot Punches, Movable Type Headed Type DLC Coating Tip R and Taper Combined Type

Part Number

Configured Part Number is shown.

 
Part Number
N-HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
N-HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
N-HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
N-HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
N-HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
N-HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
N-HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
N-HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
N-HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
N-HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
N-HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
N-PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
N-PUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-PUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
N-PUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-PUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
N-PUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
N-PUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
N-PUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
N-PUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
N-PUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-PUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-PUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-PUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-PUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
N-PUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-PUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
N-PUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
NW-HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
NW-HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
NW-HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
NW-HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
NW-HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
NW-HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
NW-HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
NW-HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
NW-HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
NW-HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
NW-HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
NW-HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
NW-PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
NW-PUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-PUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-PUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-PUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 25-17 ~ 71.9-1 ~ 1.49

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)