Pilot Punches, Movable Type Headed Type DLC Coating Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
N-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
N-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
N-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-HUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
N-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-HUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
N-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
N-HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
N-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
N-HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
N-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
N-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
N-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
N-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
N-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-PUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
N-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
N-PUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
N-PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
N-PUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
N-PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
N-PUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
N-PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-PUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
N-PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
N-PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
N-PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
N-PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
N-PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
NW-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
NW-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-HUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-HUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
NW-HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
NW-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
NW-HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
NW-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
NW-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
NW-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
NW-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
NW-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
NW-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
NW-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
NW-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
NW-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
NW-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-PUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
NW-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
NW-PUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentWithout DLC foundation82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10Powdered high-speed steelWithout DLC foundation82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC42 ~ 25-17 ~ 71.9-1 ~ 1.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 2542 ~ 72-2 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 2542 ~ 72--1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 25-17 ~ 71.92 ~ 4.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC52 ~ 25-17 ~ 71.9-1 ~ 1.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 2542 ~ 72-2.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 2542 ~ 72--1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 25-17 ~ 71.92.5 ~ 5.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 2542 ~ 82-3 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 2542 ~ 82--1.5 ~ 2.99
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 25-17 ~ 81.93 ~ 7.5-
9 Day(s) or more 10SKH51 EquivalentDLC foundation WPC82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC32 ~ 2542 ~ 72-1 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC32 ~ 25-17 ~ 71.91 ~ 2.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 2542 ~ 72-1.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 2542 ~ 72--1 ~ 1.49
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 25-17 ~ 71.91.5 ~ 3.5-
9 Day(s) or more 10Powdered high-speed steelDLC foundation WPC42 ~ 25-17 ~ 71.9-1 ~ 1.49

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Tech Support

Press
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)