Suction Cup - For Suction Bracket / One-touch Fitting Type-

Brand :
MISUMI
Caution
Product Description
[Application]
- Press the rubber pad against the plastic molded product and grab the workpiece with air suction.


Specification Table

· Specification Table
| Applicable Brackets | Installation type | Cup diameter | Part Number | |
| Type | No. | |||
| M-VPHC15 M-VPHD15 M-VPHE15 | Embedded type | 4 | M-VPS M-VPBS | 4 |
| 6 | 6 | |||
| 8 | 8 | |||
| 10 | 10 | |||
| 15 | 15 | |||
| M-VPHC40 M-VPHD40 M-VPHE40 | 20 | 20 | ||
| 30 | 30 | |||
| 40 | 40 | |||
For quantities over the displayed amount, a quotation will be provided for price and shipping days
Specifications/Overview
■ Features
● Used for taking molded part out by robot at the time of injection molding
● The bellows type is suitable for a molded part that has an angle.
■ Notes
● Before use, ensure that suction metal fitting is securely recessed into the suction cup.