Clamp for Molds (Easy Clamp) Made by MATEX(Comes with Hex Bolt)

Brand :
MISUMI
Caution
Product Description
[Applications]
It is used for clamping molds with Injection molding machine. (マテックス社製)
→製品紹介動画はこちら
[Features]
・ミスミは「ボルト付属」・「送料無料」のためお得です。
· Since it can be installed at four levels with one applicable bolt, there is no need to prepare several types of bolts. Also, the body can be removed and attached simply by turning the bolt by 0.5~1 rotation.
· By inverting the body and block, it handles the thickness of commercially available mold bases.
· The body and block are connected by a link (and are always in close contact thanks to the spring) and can be used to attach/detach the mold without the risk of loss.

Specification Table
| Part Number | Bolt Size (8 included) | Dimensions | Block height height (mm) | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Type | NO. | A | B | C | D | E | F | G | ||
| MEC | SS | M10×70 | 80 | 28.5 | 10.5 | 20 | 25 | 15 | 6 | 10×15 |
| S | M12×80 | 30.5 | 12.5 | 22 | 20×25 | |||||
| M | M16×90 | 100 | 46.5 | 16.5 | 30 | 10.5 | ||||
| MA | 120 | |||||||||
| MB | 150 | |||||||||
| L | M20×120 | 61 | 21 | 39 | 30 | 13 | 30×35 | |||
| LA | M20×130 | 40×45 | ||||||||
Specifications and Summary
■Product introduction video(English)
Bolts included. Free delivery
.


①Main body ②Clamping washer ③Washer ④Hex bolts