Sensor

Brand :
MISUMI
Caution
Product Description

Specification Table
| Part Number |
| CS−CHCSM5 |
| Compatible Products | Load Voltage | Load Current | Sensor Type | Number of Wires | Lead Wire Exit Direction | Cable Length L | A | B | C | E | F | Weight (g)*1 | Part Number | |
| Type | No. | |||||||||||||
| HC-CHHDLS | 10 to 28 VDC | 4 to 20 mA | Dry | 2-wire | Rear | 2 m | 15 | 5 | 2.9 | 4.3 | 6 | 3 | CS-CHCSM | 5 |
| RCC-CHSCL | 22.9 | 4.8 | 2.9 | 3.9 | 11.5 | 3 | 9 | |||||||
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.