High-temperature Glass Tape

Brand :
MISUMI
Caution
Product Description
[Features]
- Wrapped around the nozzle of the molding machine ="_blank">Used to fix the heat insulation tape for molding machine nozzle.
・Heat-resistant temperature 260℃
[Usage example]
・For molding machine
Specification Table
Tape Glass Fiber
Silicone Adhesive (Heat Cured)
| Part Number | - | Length | |
| NKGT6 |
| Thickness (mm) | Width (mm) | Length (Unit m) | Part Number | |
| Type | No. | |||
| 0.2 | 6 | 33 | NKGT | 6 |
| 13 | 13 | |||
| 19 | 19 | |||
Specifications/Overview
■ Applications
· Used to fix the heat insulation tape for molding machine nozzle that has been wound around the nozzle of the molding machine.
· Heat-Resistant Temperature: 260°C