Parallel Holder

Brand :
MISUMI
Caution
Product Description
This product is used for the fixing and installation with the steel tube and its components.Note that It may not be compatible to assemble with other products.
When tightening with steel tubes, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture. Material | Surface treatment |
| Aluminum product | Anodizing |
Specification
| Product code | D1 | D2 | A | B | C | Weight(g) |
| MSMBP | 8 | 8 | 35 | 12 | 12 | 12 |
| 8 | 12 | 43 | 16 | 16 | 23 | |
| 12 | 12 | 44 | 16 | 16 | 21 | |
| 20 | 12 | 60 | 25 | 25 | 75 | |
| 20 | 20 | 66 | 25 | 25 | 71 |
Material
Surface treatment