Mounting Bracket (with T-Nuts)

Brand :
MISUMI
Caution
Product Description
This product is used together with the profile grip and its components. Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.
'A' value is only for reference use. Material | Surface treatment |
| Aluminum product | Anodizing |
Specification
| Product code | D1 | F | A | B | D | E | G | M | Weight(g) | Type of T-Nuts |
| MSMBF | M10 | 40 | 75 | 20 | 5.1 | 19 | 6 | 10 | 30 | MPTN5-10 |
| 60 | 105 | 25 | 26.5 | 15 | 40 | MPTN5-15 | ||||
| M12 | 40 | 75 | 20 | 19 | 10 | 30 | MPTN5-10 | |||
| 60 | 105 | 25 | 26.5 | 15 | 47 | MPTN5-15 | ||||
| M14 | 40 | 75 | 20 | 19 | 10 | 20 | MPTN5-10 | |||
| 60 | 105 | 25 | 26.5 | 15 | 40 | MPTN5-15 | ||||
| M16 | 40 | 75 | 20 | 19 | 10 | 20 | MPTN5-10 | |||
| 60 | 105 | 25 | 26.5 | 15 | 40 | MPTN5-15 | ||||
| M20 | 40 | 75 | 25 | 19 | 15 | 30 | MPTN5-15 | |||
| 60 | 105 | 25 | 26.5 | 15 | 35 | MPTN5-15 | ||||
| G18 | 40 | 75 | 20 | 5.2 | 16.5 | 10 | 25 | MPTN5-10 | ||
| 60 | 105 | 25 | 26.5 | 15 | 42 | MPTN5-15 |
Material
Surface treatment