RUNNER CHUCK-MGRZ Series-

Brand :
MISUMI
Caution
Product Description
This product's function is a pick-and-place component and is used for the installation of Grip fixtures. Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.
The threaded hole at N needs to be connected to the φ4 air pipe. Material | Surface treatment |
| Aluminum product | Anodizing |
Specification
| Product code | D | A | B | C | E | F | G | H | I | J | K | M | N | P | ||
| Type | Switch type | Size | ||||||||||||||
| MGRZ | - (Not provided) N (NPN switch) P (PNP switch) | S | 8 | 73 | 12 | 18 | 32 | 8.4 | 4 | 9 | 19 | 3 | 12 | M3 | M3 | 18 |
| M | 12 | 98.5 | 16 | 26 | 43 | 16 | 6 | 13 | 26 | 4 | 16 | M4 | M5 | 22 | ||
| L | 12 | 115.2 | 25 | 39 | 52 | 17.5 | 8 | 15 | 31.5 | 4.5 | 16 | M5 | M5 | 25.5 | ||
| X | 20 | 147 | 32 | 42 | 68.8 | 21 | 10 | 20 | 43 | 5 | 25 | M6 | M5 | 27 | ||
Material
Surface treatment