Pneumatic Gripper for Clamping

Brand :
MISUMI
Caution
Product Description
Specification
| Product code | D1 | A | B | C | D | E | F | G | H | J | M |
| MGFA | 14 | 14 | 14 | 10.5 | 49.5 | 5.5 | 13.5 | 4.5 | 74 | 12 | M12×1 |
| 20 | 20 | 20.5 | 9 | 76.5 | 8 | 20.2 | 6 | 106 | 17 | M17×1 | |
| 30 | 30 | 30 | 12 | 111 | 11 | 30.5 | 8 | 153 | 27 | M27×1 |
| Product code | D1 | Pressure range | Temperature range | Stroke | Piston hole | Closing torque at a pressure of 6 bar | Circulating air consumption | Weight(g) |
| MGFA | 14 | 2.5~8bar | -10~70℃ | 35° | 10mm | 26N · cm | 0.4cm³ | 25 |
| 20 | 16mm | 100N · cm | 1.24cm³ | 65 | ||||
| 30 | 25mm | 430N · cm | 4.56cm³ | 206 |
This product's function is a pick-and-place component and is used for the installation of Grip fixtures.Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture. Material | Surface treatment |
| Aluminum product | Anodizing |

Material
Surface treatment