Flanged Oil Free Bushing Housings - Square Flange

Brand :
MISUMI
Caution
Product Description


| Type | Seal | Housing | Bushings | |||
| Round Flange | Square Flange | Compact | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
| MPRA | MPSA | MPCA | No Seal | SS400 | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
Specifications
| Part Number |
| MPRA10 MPBA16 |

More Information
Round Flange
Square Flange
Compact
d=6~13
d=16~30
-0.1
-0.3
-0.3
-0.5
-0.3
-0.3
-0.5
* Housing Relief When D≤26,
When D≥30,
When D≥30,
[ ! ] Recommended Mating Shaft f8 or g6
[ ! ]Effective length of D Tolerance below is L1. [ ! ]Perpendicularity of flange bottom plane to surface D is 0.02 or less.