Locating Pins for Jigs & Fixtures- Double Stepped

Brand :
MISUMI
Caution
Product Description
·Materials
| Type | Material | Hardness |
| Nut-fastening | ||
| WLANA | SCM435 | Hardening Hardness 35~40HRC |
| TWLANA | SCM415 | Carburized 55HRC~ (Depth 0.7~0.8) Male Thread area is not Harden |
tan15°=~0.267 tan30°=0.577 tan45°=1
- R Dimension
| Q | R |
| 3.0~6.0 | 1.5 |
| 6.1~8.0 | 2 |
| 8.1~12.0 | 3 |
| 12.1~15.0 | 4 |
A center hole will be present on tip.
Tip Shape
Nut-fastening
Specifications


| Part Number | P 0.1mm Increment | Q 0.1mm Increment | F/B 1mm Increment | L Selection | A Selection | E (Shape A) 1mm Increment | ℓ | ℓ1 | ℓ1 | H | d | Applicable Set Screw | |||||||
| Type | Tip Shape | Dh7 | |||||||||||||||||
| WLANA TWLANA | Not Specified (Angle 30° Taper R) A (Tapered) B (Angle Selectable Taper R) | 6 | 0 − 0.012 | 4.0~7.0 | 3.0~6.0 | 3~45 | 5 | 8 | 10 | 30 60 90 120 | 1~10 | 6 | 8 | 8 | 9 | 4 | M5 | ||
| 8 | 0 − 0.015 | 4.0~9.0 | 3.0~8.0 | 5 | 8 | 10 | 12 | 15 | 10 | 11 | 5 | ||||||||
| 10 | 6.0~12.0 | 4.5~11.0 | 5 | 8 | 10 | 12 | 15 | 12 | 10 | 13 | 7 | M6 | |||||||
| 10T | 18 | 5 | |||||||||||||||||
| 12 | 0 − 0.018 | 9.0~13.0 | 8.0~12.0 | 8 | 10 | 12 | 15 | 18 | 15 | 12 | 10 | 15 | 9 | M8 | |||||
| 16 | 11.0~16.0 | 10.0~15.0 | 10 | 12 | 15 | 18 | 20 | 18 | 19 | 13 | |||||||||
P−1≥Q
B+2+F≤50
When P dimension is 4 - 7, B≤P×3 When Q dimension is 3 - 6, F≤Q×3
Conventional RC alteration (change of angle) can be substituted with Tip B Shape.
Material
Hardness