Steel Pipe Fittings - Flange Gasket

Brand :
MISUMI
Caution
Product Description
· Materials

| Type | Material |
| SGSKT | Non-Asbestos |

Specifications
* Specifications| Part Number | D | d | L | |
| Type | No. | |||
| SGSKT | 15A | 58 | 22 | 97 |
| 20A | 63 | 28 | 102 | |
| 25A | 74 | 35 | 120 | |
| 32A | 84 | 43 | 130 | |
| 40A | 89 | 49 | 134 | |
| 50A | 104 | 61 | 150 | |
Compatible with SGPFR·SUTFR.More Information
- Conditions of Use| Fluid State | Max. Operating Pressure MPa(kgf/cm²) |
| Steam / Air / Gas / Oil: Up to 300°C | 1.0(10.2) |
| Steam / Air / Oil / Pulsating Water: Up to 200°C | 1.4(14.3) |
| Static Flow Water: Up to 120°C | 2.0(20.4) |
(Except for transitional change)
* Static Flow Water is a non-pulsating stream of water.
Material