High Pressure Joints Welded Type Elbows

Brand :
MISUMI
Caution
Product Description
·Materials

| Type | Material |
| SKPLH | S25C |
| SKTLH | SUS304 |

Specifications
* Specifications| Part Number | Nominal | SKPLH | SKTLH | |||||||||
| Type | No. | A | (B) | C | D | E | A | (B) | C | D | E | |
| SKPLH SKTLH | 6A | 1/8 | 11.0 | 23 | 10.5 | 7.1 | 11.1 | 11.0 | 23 | 10.5 | 7.1 | 11.1 |
| 8A | 1/4 | 14.3 | 23 | 10.5 | 9.4 | 11.1 | 14.3 | 23 | 10.5 | 9.4 | 11.1 | |
| 10A | 3/8 | 17.8 | 27 | 12 | 12.7 | 13.5 | 17.8 | 27 | 12 | 12.7 | 13.5 | |
| 15A | 1/2 | 22.2 | 34 | 13 | 16.1 | 15.9 | 22.2 | 34 | 13 | 16.1 | 15.9 | |
| 20A | 3/4 | 27.7 | 39 | 14 | 21.4 | 19.1 | 27.7 | 39 | 14 | 21.4 | 19.1 | |
| 25A | 1 | 34.5 | 47 | 16 | 27.2 | 22.2 | 34.5 | 47 | 16 | 27.2 | 22.2 | |
| 32A | 1 1/4 | 43.2 | 56 | 18 | 35.5 | 27.0 | 43.2 | 56 | 18 | 35.5 | 27.0 | |
| 40A | 1 1/2 | 49.1 | 63 | 19 | 41.2 | 31.8 | 49.1 | 63 | 19 | 41.2 | 31.8 | |
| 50A | 2 | 61.1 | 76 | 22 | 52.7 | 38.1 | 61.1 | 76 | 22 | 52.7 | 38.1 | |
More Information
- SpecificationMaterial | Steel 1025 Carbon Steel of JIS G4051 or Equivalent Stainless Steel SUS304 of JIS G3459 or Equivalent |
| Maximum Operating Temperature | 1025 Carbon Steel 350 Degrees (Celcius) SUS304 800 Degrees (Celcius) |
Max. Operating Temperature | 20.6MPa (210kg/cm2) |
Applicable Pipes | Piping with Carbon Steel Pipes, JIS G3454/3455/3456 Piping with Stainless Steel Pipes, JIS G3459 |
Material