One-Touch Couplings - Female Connectors

Brand :
MISUMI
Caution
Product Description
·Materials

| Material |
| Thread: C3604(Brass) |
| Ring: PBT (Polybutylene Terephthalate) |

Specifications
* Specifications| Part Number | Nominal | Body Color | A | B | Width across flats H | Thread Size M | Effective Sectional Area (mm²) (Urethane Tube) | Mass (g) | |
| Type | D | ||||||||
| MJCNF | 4 | 1 | B(Black) W(White) | 25.5 | 11 | 12 | Rc1/8 | 4 | 9 |
| 2 | B W | 28.5 | 14 | 17 | Rc1/4 | 23 | |||
| 6 | 1 | B W | 27 | 11 | 14 | Rc1/8 | 10.3 | 16 | |
| 2 | B W | 30 | 14 | 17 | Rc1/4 | 24 | |||
| 3 | B W | 31 | 15 | 19 | Rc3/8 | 25 | |||
| 8 | 1 | B W | 28.5 | 11 | 17 | Rc1/8 | 22.4 | 26 | |
| 2 | B W | 31.5 | 14 | 17 | Rc1/4 | 27 | |||
| 3 | B W | 32.5 | 15 | 19 | Rc3/8 | 29 | |||
| 10 | 2 | B W | 34.5 | 14 | 19 | Rc1/4 | 30.5 | 42 | |
| 3 | B W | 35.5 | 15 | 19 | Rc3/8 | 35 | |||
| 4 | B W | 38.5 | 18 | 24 | Rc1/2 | 51 | |||
| 12 | 2 | B W | 36 | 14 | 22 | Rc1/4 | 35.5 | 57 | |
| 3 | B W | 37 | 15 | 22 | Rc3/8 | 53 | |||
| 4 | B W | 40 | 18 | 24 | Rc1/2 | 56 | |||
MLCNF has been changed. Available until April, 2009.More Information
- Specification
| permissible Fluid | Compressed Air | Water |
| Operating Temperature Range | −15~60 Degrees (Celcius) | 5~40 Degrees (Celcius) |
| Operating Temp. Range | 1MPa | |
| Operating Vacuum Level | −100kPa | − |
Fit Soft Tube Insert into the tube for water service.Soft Tube Inserts)