One-Touch Couplings - Union

Brand :
MISUMI
Caution
Product Description
·Materials

| Material |
| PBT(Polybutylene Terephathalate) |

Specifications
* Specifications| Part Number | Body Color | A | C | E | Effective Sectional Area (mm²) (Urethane Tube) | Mass (g) | |
| Type | D | ||||||
| UJEBL | 4 | B(Black) W(White) | 18.5 | 10 | 4.2 | 3 | 5 |
| 6 | B W | 21 | 12.5 | 4.2 | 7.5 | 7 | |
| 8 | B W | 23.5 | 14.5 | 4.2 | 17 | 9 | |
| 10 | B W | 27 | 17.5 | 4.2 | 25.5 | 15 | |
| 12 | B W | 29.5 | 20 | 4.2 | 34 | 18 | |
| 16 | B W | 37 | 26.5 | 4.2 | 80 | 42 | |
The specification of UNEBL has been changed. Orders acceptable until April, 2009.More Information
- Specification| permissible Fluid | Compressed Air | Water |
| Operating Temperature Range | −15~60 Degrees (Celcius) | 5~40 Degrees (Celcius) |
| Operating Temp. Range | 1MPa | |
| Operating Vacuum Level | −100kPa | − |
Fit Soft Tube Insert into the tube for water service.Soft Tube Inserts