One-Touch Couplings - 90 Deg. Elbows

Brand :
MISUMI
Caution
Product Description
·Materials

| Material |
| Body : PBT(Polybutylene Terephathalate) |
| MJELG Thread : C3604(Brass) |

Specifications
* Specifications| Part Number | Nominal | Body Color | A | B | C | Width across flats H | Thread Size M | Effective Sectional Area (mm²) (Urethane Tube) | Mass (g) | |
| Type | D | |||||||||
| MJELG | 4 | 1 | B(Black) W(White) | 18.5 | 35.5 | 10 | 10 | R1/8 | 3.5 | 15 |
| 2 | B W | 18.5 | 39 | 10 | 14 | R1/4 | 24 | |||
| 6 | 1 | B W | 21 | 40 | 12.5 | 12 | R1/8 | 8 | 26 | |
| 2 | B W | 21 | 43.5 | 12.5 | 14 | R1/4 | 34 | |||
| 8 | 1 | B W | 23.5 | 44.5 | 14.5 | 14 | R1/8 | 18 | 39 | |
| 2 | B W | 23.5 | 47.5 | 14.5 | 14 | R1/4 | 39 | |||
| 3 | B W | 23.5 | 49 | 14.5 | 17 | R3/8 | 56 | |||
| 10 | 2 | B W | 27 | 56 | 17.5 | 17 | R1/4 | 27 | 69 | |
| 3 | B W | 27 | 57.5 | 17.5 | 17 | R3/8 | 70 | |||
| 4 | B W | 27 | 60.5 | 17.5 | 22 | R1/2 | 109 | |||
| 12 | 2 | B W | 29.5 | 60 | 20 | 19 | R1/4 | 33 | 94 | |
| 3 | B W | 29.5 | 61.5 | 20 | 19 | R3/8 | 34.5 | 95 | ||
| 4 | B W | 29.5 | 64.5 | 20 | 22 | R1/2 | 122 | |||
MLELG has been changed. Orders acceptable until April, 2009.More Information
- Specification| permissible Fluid | Compressed Air | Water |
| Operating Temperature Range | −15~60 Degrees (Celcius) | 5~40 Degrees (Celcius) |
| Operating Temp. Range | 1MPa | |
| Operating Vacuum Level | −100kPa | − |
Fit Soft Tube Insert into the tube for water service.Soft Tube Inserts