Ball Valves -Rotary Elbow Type- PT Male/Hose Connection

Brand :
MISUMI
Caution
Product Description
/Name of Parts/Material List


Picture shows "open" condition. Close condition can be obtained by counterclockwise rotation of 90°.
Be sure to use valves in fully open or close conditions.
For Rotary Type, the valve body and mounting part rotate separately.

| Part No. | Name of Parts | Materials | Quantity |
| -1 | Body | Brass (Chrome Plating) | 1 |
| (2) | Sockets | Brass (Chrome Plating) | 1 |
| (3) | Ball | Brass (Chrome Plating) | 1 |
| (4) | Stem | Brass | 1 |
| (5) | Sheet | Fluororesin | 2 |
| (6) | Ring | Brass | 1 |
| (7) | O-Ring | Synthetic Rubber | 2 |
| (8) | Handles | Resin | 1 |
| (9) | Screw | Steel | 1 |
| (10) | Cap | Resin | 1 |

Picture shows "open" condition. Close condition can be obtained by counterclockwise rotation of 90°.
Be sure to use valves in fully open or close conditions.
For Rotary Type, the valve body and mounting part rotate separately.Specifications
* Specifications| Part Number | Handle Color Selectable | Applicable Hose Inner Dia. | T R (PT) | D | L | |
| Type | No. | |||||
| BBPHRL | 61 | Not Specified (Orange) B W (Black) (White) Y BL (Yellow) (Blue) | 6 | 1/8 | 7 | 50 |
| 93 | 9 | 3/8 | 10.5 | 54 | ||
More Information
- Conditions of Use
Pressure 0.98MPa (10kgf/cm²) or less
Water·Oil·Air
Temperature -10~80°C (Not to be frozen)
Pressure 0.98MPa (10kgf/cm²) or less
Water·Oil·Air
Temperature -10~80°C (Not to be frozen)