Coupling Rods for Air Cylinders - Specified Type

Brand :
MISUMI
Caution
Product Description
·Materials

For L Dimension Specified Type, surface treatment is not added to the female thread end.
| Type | Material | Surface Treatment | Accessories | |
| L·F Dimension Specified Type | Material | Surface Treatment | ||
| FJEBF | S45C | Black Oxide | SS400 | Bright Chromate |
| FJERF | Electroless Nickel Plating | |||
| FJESF | SUS304 | − | SUS304 | − |

For L Dimension Specified Type, surface treatment is not added to the female thread end.Specifications
* Specifications
| Part Number | L | F | A | B | (C) | Attached Nuts | ||||
| Type | M−Pitch | Specified Type (1mm Increment) | Specified Type (1mm Increment) | B′ | (C´) | T | Quantity | |||
L·F Dimension Specified Type FJEBF FJERF FJESF | 3−0.5 | 20~100 | 10~15 | 2.5 | 6 | 6.9 | 5.5 | 6.4 | 2.4 | 2 pcs. |
| 4−0.7 | 12~20 | 8 | 9.2 | 7 | 8.1 | 3.2 | ||||
| 5−0.8 | 14~20 | 8 | 9.2 | 4 | ||||||
| 6−1.0 | 24~100 | 14~30 | 10 | 11.5 | 10 | 11.5 | 5 | 1 pc. | ||
| 8−1.0 | 32~200 | 14~40 | 14(13) | 16.2(15) | 13 | 15 | ||||
| 8−1.25 | ||||||||||
| 10−1.25 | 40~200 | 14~50 | 17 | 19.6 | 17 | 19.6 | 6 | |||
| 10−1.5 | ||||||||||
| 12−1.25 | 48~200 | 16~60 | 3 | 21(19) | 24.2(21.9) | 19 | 21.9 | 7 | ||
| 12−1.5 | ||||||||||
| 14−1.5 | 56~200 | 17~70 | 23(22) | 26.6(25.4) | 22 | 25.4 | 8 | |||
| 18−1.5* | 72~200 | 25~80 | 26(27) | 30(31.2) | 27 | 31.2 | 15 | |||
| 20−1.5 | 80~200 | 30~80 | 5 | 30 | 34.6 | 30 | 34.6 | 16 | ||
| 22−1.5 | 32 | 37 | 32 | 37 | 18 | |||||
Material
Surface Treatment
Accessories