Hinge Bases - Thick Hinge Standard T-Shaped Type

Brand :
MISUMI
Caution
Product Description
- Features: (1)The hole's thickness on one side is selectable by working load.
(2) New Products can specify the H and W dimensions by 1mm increment.
·Materials

(2) New Products can specify the H and W dimensions by 1mm increment.
·Materials
| Type | Material | Surface Treatment |
| W Fixed | ||
| HKNNB | S45C | Black Oxide |
| HKNNM | Electroless Nickel Plating | |
| HKNNS | SUS304 | − |

Specifications
* Specifications| Part Number | T Dimension Selection | W | H 1mm Increment | A | F | B | S | d | C | ||
| Fixed Type | 1mm Increment | ||||||||||
| Type | DH7 | ||||||||||
| W Fixed HKNNB HKNNM HKNNS | 4 | 12 | 8 | 3~8 | 17~25 | 25 | 17 | H+(T/2) | 5 | 4.5 | 3 |
| 5 | 16 | 5~12 | 18~30 | 32 | 23 | 4 | |||||
| 19 | 20~30 | 5 | |||||||||
| 6 | 16 | 10 | 18~30 | 4 | |||||||
| 19 | 20~30 | 5 | |||||||||
| 8 | 19 | 8~16 | 26~35 | 38 | 27 | 10 | 5.5 | 5 | |||
| 22 | 28~35 | 6 | |||||||||
| 10 | 19 | 10~18 | 26~35 | 28 | 5 | ||||||
| 22 | 28~35 | 6 | |||||||||
| 12 | 22 | 12 | 28~40 | 6 | |||||||
| 25 | 30~40 | 7 | |||||||||
| 13 | 22 | 12~24 | 28~40 | 50 | 37 | 6 | |||||
| 25 | 30~40 | 7 | |||||||||
| 14 | 25 | 36~45 | 15 | 6.5 | 7 | ||||||
| 30 | 38~45 | 8 | |||||||||
| 15 | 25 | 16 | 36~45 | 7 | |||||||
| 30 | 38~45 | 8 | |||||||||
| 16 | 25 | 36~45 | 7 | ||||||||
| 30 | 38~45 | 8 | |||||||||
| 20 | 30 | 20 | 20~35 | 41~55 | 65 | 49 | 9 | 8 | |||
| 38 | 45~55 | 11 | |||||||||
| 25 | 38 | 30 | 45~55 | 11 | |||||||
List of Diameter (DH7)·Thickness (T) and Thickness on one side
| DH7 | Hinge Bases Standard (P.1817~P.1824) | Hinge Bases Thick Type | ||||
| T | Thickness on one side (T-DH7)/2 | T | Thickness on one side (T-DH7)/2 | T | Thickness on one side (T-DH7)/2 | |
| 4 | 9 | 2.5 | 12 | 4 | - | - |
| 5 | 12 | 3.5 | 16 | 5.5 | 19 | 7 |
| 6 | 3 | 5 | 6.5 | |||
| 8 | 16 | 4 | 19 | 5.5 | 22 | 7 |
| 10 | 3 | 4.5 | 6 | |||
| 12 | 19 | 3.5 | 22 | 5 | 25 | 6.5 |
| 13 | 3 | 4.5 | 6 | |||
| 14 | 22 | 4 | 25 | 5.5 | 30 | 8 |
| 15 | 3.5 | 5 | 7.5 | |||
| 16 | 3 | 4.5 | 7 | |||
| 20 | 25 | 2.5 | 30 | 5 | 38 | 9 |
| 25 | 30 | 2.5 | 38 | 6.5 | - | - |
Material
Surface Treatment