Hinge Bases - U-Shaped

Brand :
MISUMI
Caution
Product Description
·Materials

| W, H Dimension Specified Type | Material | Surface Treatment | Accessories(With H7 tap only) |
| H7 Type with Tap | |||
| HGBPBT | S45C | Black Oxide | Set Screws 2 pcs. (SUS304) |
| HGBPMT | Electroless Nickel Plating | ||
| HGBPST | SUS304 | − |

Specifications
* Specifications
| Part Number | H7 Type·H7 Type with Tap | A | F | B | E | K | S | T | d | N | |||
| Type | D | H7 Type D Tolerance | W 1mm Increment | H 5mm Increment | |||||||||
| (H7 Type with Tap) HGBPBT HGBPMT HGBPST | 3 | +0.01 0 | 3~9 | 20~25 | 32 | 24 | H+5 | 15 | 10 | 5 | 9 | 4.5 | M3 |
| 4 | +0.012 0 | 4~12 | 38 | 29 | 20 | ||||||||
| 5 | 5~15 | 25~30 | 50 | 41 | H+6 | 25 | 12 | 12 | M4 | ||||
| 6 | 6~18 | H+8 | 32 | ||||||||||
| 8 | +0.015 0 | 8~24 | 30~40 | 65 | 52 | 38 | 14 | 10 | 16 | 5.5 | |||
| 10 | 10~30 | 75 | 62 | H+10 | 50 | ||||||||
| 12 | +0.018 0 | 12~30 | 19 | M5 | |||||||||
| 13 | 13~30 | ||||||||||||
| 14 | 14~30 | 35~45 | 63 | H+12 | 15 | 15 | 22 | 6.5 | |||||
| 15 | 15~30 | ||||||||||||
| 16 | 16~30 | M6 | |||||||||||
| 20 | +0.021 0 | 20~30 | 40~50 | 100 | 82 | H+14 | 65 | 18 | 25 | 9 | |||
| 25 | 25~35 | H+17 | 30 | ||||||||||
For detailed hinge pin dimension, refer to Hinge Pins -Straight Retaining Ring Type- L Dimension Fixed Type","Hinge Pins -Straight Retaining Ring Type- L Dimension Specified Type.
For H7 type with tap, (E – W)/2≥N + 2 is required.
Material
Surface Treatment
Accessories