Floating Joints - Standard Length Type

Brand :
MISUMI
Caution
Product Description
·Materials

Tuftride®treatment may cause uneven color, which doesn't affect mechanical function.
Tuftride®is a trademark of DURFERRIT GmbH.
Refer to Hardening and Hardness Test Methods for details of Tuftride®
No LTuftride®treatment on the screw end of L Dimension Specified Type.
| L Dimension Fixed Type | Material | Surface Treatment | Surface Hardness |
| FJR | S45C | Tuftride® | 500HV~ |
| FJRSS | SUS304 | − | − |
| FJRS | Tuftride® | 500HV~ | |
| FJRC | Hard Chrome Plating | 750HV~ |

Tuftride®treatment may cause uneven color, which doesn't affect mechanical function.
Tuftride®is a trademark of DURFERRIT GmbH.
Refer to Hardening and Hardness Test Methods for details of Tuftride®
No LTuftride®treatment on the screw end of L Dimension Specified Type.Specifications
* Specifications
| Part Number | T Selection | L | h | D | B | (C) | ||||||||||||||
| Type | M−Pitich | L Dimension Fixed Type | ||||||||||||||||||
| L Dimension Fixed Type FJR FJRSS (* for T Dimension Only) FJRS FJRC (For T dimension, † marks only Thread diameters 8, 10 and 12 are 8-1.25/10-1.25 12-1.25 ) | 3−0.5 | 2 | 3∗ | 4*∗ | 5 | 6 | 5 | 3 | 6 | 8 | 9.2 | |||||||||
| 4−0.7 | 2 | 3∗ | 4*∗ | 5∗ | 6∗ | 8∗ | 6 | 7 | 10 | 11.5 | ||||||||||
| 5−0.8 | 3∗ | 4∗ | 5∗ | 6*∗ | 8∗ | 9∗ | 10∗ | 7 | 8 | 12 | 13.9 | |||||||||
| 6−1.0 | 3 | 4∗ | 5∗ | 6*∗ | 8∗ | 9 | 10 | 12 | 8 | 4 | 10 | 14 | 16.2 | |||||||
| 8−1.0 | 4 | 5∗ | 6∗ | 8*∗ | 9 | 10 | 12∗ | 13 | 15 | 16 | 9 | 13 | 17 | 19.6 | ||||||
| 8−1.25 | ||||||||||||||||||||
| 10−1.25 | 4 | 5 | 6∗ | 8*∗ | 9∗ | 10∗ | 12∗ | 13 | 15 | 16 | 19 | 20 | 11 | 16 | 21 | 24.2 | ||||
| 10−1.5 | ||||||||||||||||||||
| 12−1.25 | 5 | 6 | 8 | 9 | 10 | 12*∗ | 13 | 15 | 16 | 19 | 20 | 12 | 18 | 23 | 26.6 | |||||
| 12−1.5 | ||||||||||||||||||||
| 14−1.5 | 5 | 6 | 8∗ | 9∗ | 10∗ | 12*∗ | 13 | 15 | 16∗ | 19∗ | 20 | 13 | 21 | 26 | 30 | |||||
| 16−1.5 | 8 | 9 | 10 | 12 | 13 | 15* | 16 | 19 | 20 | 15 | 5 | 25 | 30 | 34.6 | ||||||
| 18−1.5 | 8 | 9 | 10 | 12∗ | 13 | 15*∗ | 16 | 19 | 20 | |||||||||||
| 22−1.5 | 12 | 15 | 20* | 17 | 6 | 27 | 32 | 36.9 | ||||||||||||
For L Dimension Specified type, when h+T+L≤3M, the tapped hole goes through.
When T=2, only FJR is available.Floating Joints and Holders Application Table (FJR, FJR_, FJR__)
| M−Pitch | FJR FJR_ FJR_ _ | Holders Flanged Type Holders Bar Type HLRC_ Catalogue P.1778 | FJR FJR_ FJR_ _ | HLRE_ P.1776 | FJR FJR_ FJR_ _ | HLRD_ P.1778 | FJR FJR_ FJR_ _ | HLRL_ P.1776 | FJR FJR_ FJR_ _ | Holders Flanged Type T Specified |
| 3−0.5 | 4 | 6 | 4 | − | − | − | − | − | 3~6 | 6−3~6 |
| 4−0.7 | 7 | 7 | 8 | 7 | 6 | 7 | 3~8 | 7−3~8 | ||
| 5−0.8 | 6 | 8 | 6 | 8 | 10 | 8 | 8 | 3~10 | 8−3~10 | |
| 6−1.0 | 10 | 10 | 12 | 10 | 10 | 3~12 | 10−3~12 | |||
| 8−1.0 | 8 | 13 | 8 | 13 | 13 | 13 | 13 | 4~12 | 13−4~12 | |
| 8−1.25 | ||||||||||
| 10−1.25 | 16 | 16 | 15 | 16 | 8 | 16 | 5~15 | 16−5~15 | ||
| 10−1.5 | ||||||||||
| 12−1.25 | 12 | 18 | 12 | 18 | 16 | 18 | 18 | − | − | |
| 12−1.5 | ||||||||||
| 14−1.5 | 21 | 21 | 19 | 21 | 10 | 21 | 6~15 | 21−6~15 | ||
| 16−1.5 | 15 | 25 | 15 | 25 | 20 | 25 | 25 | 8~20 | 25−8~20 | |
| 18−1.5 | ||||||||||
| 22−1.5 | 20 | 27 | 20 | − | − | − | − | − | 12~20 | 27−12~20 |
For holders of size 27, only HLRA·HLRC is available.*For detailed holder dimension, refer to Holders L-Shaped Type.Holders Compact Type.Holders Bar Type.Holders Flanged Type.Holders Top Mount Bar Type.Holders Top Mount Flanged Type..
Material
Surface Treatment
Surface Hardness