MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
Cord Heaters for Heating Liquids | MISUMI | MISUMI Malaysia
Cord Heaters for Heating Liquids
Brand :
MISUMI
Caution
Product Description
ยท Materials
Type
Material
Element
Support
Hook
Terminal Box
MSHNN
Copper (Nickel Plating)
SUS304
SUS304
Phenol Resin
Specifications
* Specifications
Part Number
V
(Voltage)
L
W
(Electric Power)
HS
D
Type
No.
MSHNN
1
100
600
1000
86
85
3
200
600
3000
87
87
5
200
750
5000
112
112
Example