Casters - Light / Medium Load (Part Numbers)

Casters - Light / Medium Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - Light / Medium Load
  • Casters - Light / Medium Load

Part Number

Configured Part Number is shown.

CNGS100-N

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CNGS100-N
Part NumberVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel
Available 2 Day(s) or more 10Swivel Type13080.01~140.00With Rotation Stopper120[Nylon] Nylon (General)-Steel68 ~ 7168 ~ 71909010032Light/Medium LoadNot Provided

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CNGS100-N in the Casters - Light / Medium Load series.

Products like this...

Part Number
CNGJ125-R
CNGJ125-U
CNGJ150-N
CNGS100-R
CNGS100-U
CNGS125-N
Part NumberVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel
Available 2 Day(s) or more 10Swivel Type165140.01~220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Light/Medium LoadProvided
Available 2 Day(s) or more 10Swivel Type165140.01~220.00Not Provided150[Urethane] Urethane (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212535Light/Medium LoadProvided
Available 2 Day(s) or more 10Swivel Type190140.01~220.00Not Provided160[Nylon] Nylon (General)Not ProvidedSteel75 ~ 8075 ~ 8010210215035Light/Medium LoadProvided
Available 2 Day(s) or more 10Swivel Type13080.01~140.00With Rotation Stopper120[Synthetic Rubber] Synthetic Rubber (General)-Steel68 ~ 7168 ~ 71909010032Light/Medium LoadProvided
Available 2 Day(s) or more 10Swivel Type13080.01~140.00With Rotation Stopper120[Urethane] Urethane (General)Not ProvidedSteel68 ~ 7168 ~ 71909010029Light/Medium LoadProvided
Available 1 Day(s) 10Swivel Type165140.01~220.00With Rotation Stopper150[Nylon] Nylon (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Light/Medium LoadProvided

Additional Products in this Category

Complementary Products