Casters/Very Heavy Load/Swivel Type (Part Numbers)

Casters/Very Heavy Load/Swivel Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters/Very Heavy Load/Swivel Type
  • Casters/Very Heavy Load/Swivel Type

Part Number

Configured Part Number is shown.

CKZK50-H

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CKZK50-H
Part NumberVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category
Available 1 Day(s) 10Fixed Type79320.01~485.00400[Engineering Plastics] Reinforced PlasticNot Provided646485905038[Ultra Heavy Load] Ultra Heavy Load

Loading...

  1. 1

Basic Information

Stopper (Detail) Not Provided Fitting Material Steel Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CKZK50-H in the Casters/Very Heavy Load/Swivel Type series.

Products like this...

Part Number
CKZJ50-N
CKZJ50-P
CKZJ65-D
CKZK50-N
CKZK50-P
CKZK65-D
Part NumberVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category
Available 1 Day(s) 10Swivel Type79320.01~485.00400[Nylon] MC NylonNot Provided646484845038[Ultra Heavy Load] Ultra Heavy Load
Available 2 Day(s) or more 10Swivel Type79320.01~485.00400[Phenol] PhenolNot Provided646484845038[Ultra Heavy Load] Ultra Heavy Load
Available 2 Day(s) or more 10Swivel Type97485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic78781001006548[Ultra Heavy Load] Ultra Heavy Load
Available 1 Day(s) 10Fixed Type79320.01~485.00400[Nylon] MC NylonNot Provided646485905038[Ultra Heavy Load] Ultra Heavy Load
Available 2 Day(s) or more 10Fixed Type79320.01~485.00400[Phenol] PhenolNot Provided646485905038[Ultra Heavy Load] Ultra Heavy Load
Available 2 Day(s) or more 10Fixed Type97485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic78781001086548[Ultra Heavy Load] Ultra Heavy Load

Additional Products in this Category

Complementary Products