EN AW-5052 Equiv. Precision Plates/Configurable Dimension A&B

Brand :
MISUMI
Caution
Product Description

[ M ] Material: A5052P−H112
Specifications
| Part Number | - | A | - | B | - | T |
| PHX | - | 630.5 | - | 121 | - | 10 |

| Part Number | A | B | T Selection | |
| A≥B | ||||
| Economy | PHE | 500~2500 (1mm Increment) | 20~1500 (1mm Increment) | 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50 |
| Regular | PHX | 500~2500 (0.1mm Increment) | 20~1500 (0.1mm Increment) | |
| Precision | PHT | |||
■Dimension Tolerance
■A, B Dimension Tolerance
| Part Number | A, B Dimension | Selectable Type |
| PHE | 20~ 2500 | 0~+1.0 |
| PHX | 20~ 199.9 | ±0.1 |
| 200~ 399.9 | ±0.15 | |
| 400~ 799.9 | ±0.2 | |
| 800~ 2500 | ±0.25 | |
| PHT | 20~ 199.9 | ±0.05 |
| 200~ 399.9 | ±0.06 | |
| 400~ 799.9 | ±0.08 | |
| 800~ 1249.9 | ±0.1 | |
| 1250~ 2500 | ±0.12 |
■Plate Thickness Tolerance
| T | 4, 5, 6 | 8, 10, 12 | 15 | 20 | 25, 30, 35, 40, 45, 50 |
| Tolerance | ±0.04 | ±0.05 | ±0.08 | ±0.10 | ±0.15 |
■Accuracy Standards (Max. Value)
| Item | PHX | PHE / PHT |
| Flatness (per 1,000mm) | 0.4mm | |
| Perpendicularity of Reference Plane (per 100mm) | Reference Value (0.02) | 0.015 |