EN AW-2017 Equiv./Duralumin Precision Cut Plates

Brand :
MISUMI
Caution
Product Description

[ M ] Material: A2017P-T351 (Including T3 for T5, 6)
Specifications
| Part Number | - | A | - | B | - | T |
| PDX | - | 520.5 | - | 30.3 | - | 10 |

| Part Number | A | B | T Selection | |
| A≥B | ||||
| Economy | PDE | 500~2000 (1mm Increment) | 20~1000 (1mm Increment) | 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50 |
| Regular | PDX | 500~2000 (0.1mm Increment) | 20~1000 (0.1mm Increment) | |
| Precision | PDT | |||
■A, B Dimension Tolerance
| Part Number | A, B Dimension | Selectable Type |
| PDE | 20~2000 | 0~+1.0 |
| PDX | 20~ 199.9 | ±0.1 |
| 200~ 399.9 | ±0.15 | |
| 400~ 799.9 | ±0.2 | |
| 800~2000 | ±0.25 | |
| PDT | 20~ 199.9 | ±0.05 |
| 200~ 399.9 | ±0.06 | |
| 400~ 799.9 | ±0.08 | |
| 800~1249.9 | ±0.1 | |
| 1250~2000 | ±0.12 |
■Plate Thickness Tolerance
| T | 3 | 4, 5 | 6 | 8 | 10 | 12, 15 | 20 | 25 | 30, 35 | 40 | 45, 50 |
| Tolerance | ±0.2 | ±0.35 | ±0.45 | ±0.5 | ±0.6 | ±0.7 | ±0.8 | ±0.9 | ±1.0 | ±1.1 | ±1.3 |
■Accuracy Standards (Max. Value)
| Item | PDX | PDE / PDT |
| Flatness (per 1,000mm) | 4mm | |
| Perpendicularity of Reference Plane (per 100mm) | Reference Value (0.02) | 0.015 |
More Information
Precision Cut