Locating Pins - Flat Head

Brand :
MISUMI
Caution
Product Description
·Materials


SUS440C type has an identification groove on D part.
| Material No. | Material | Surface Treatment | Hardness | Type | Shape Code |
| Circumference Groove | |||||
| -1 | SKS3 | − | Hardening Hardness 60~63HRC | JPGF | S (Round) D (Diamond) |
| (2) | SKS3 | Hard Chrome Plating Plating Thickness 3μm or more | Hardening Hardness 60~63HRC Plating Hardness 750HV~ | GJPGF | |
| (3) | SUS304 | − | − | SJPGF | |
| (4) | SUS440C | − | Hardening Hardness 50~55HRC | CJPGF |


SUS440C type has an identification groove on D part.Specifications
* Specifications| Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | d | ℓ1 | ℓ2 | C | (W) | |||
| Type | Shape | D | When D | When D≥P | |||||||
| JPGF GJPGF SJPGF CJPGF | S(Round) D(Diamond-Shaped) | 6 | 2.00~10.00 | 3~12 | 2.0~20.0 | 4.5 | 5 | 5 | 1 | 3 | 1.5 |
| 6S | 2~12 | 2 | 0.5 | ||||||||
| 8 | 3.00~13.00 | 4~16 | 3.0~20.0 | 6.5 | 6 | 6 | 1.5 | 3.5 | 1.8 | ||
| 8S | 3~16 | 3 | 1 | ||||||||
| 10 | 3.00~15.00 | 5~20 | 4.0~20.0 | 8 | 8 | 8 | 2 | 4 | 2.2 | ||
| 10S | 4~20 | 3 | |||||||||
| 12 | 5.00~16.00 | 6~24 | 10 | 8 | 5 | 2.5 | |||||
| 12S | 5~24 | 4 | |||||||||
| 16 | 10.00~25.00 | 8~32 | 6.0~20.0 | 14 | 8 | 3 | 7 | 4 | |||
| 16S | 7~32 | 4 | 2 | ||||||||
| 20 | 13.00~30.00 | 10~40 | 18 | 8 | 3 | 9 | 5 | ||||
| D | g6 |
| 6 | −0.004 −0.012 |
| 8/10 | −0.005 −0.014 |
| 12/16 | −0.006 −0.017 |
| 20 | −0.007 −0.020 |
| P | C1 |
| 2.00~2.50 | 0.3 |
| 2.51~4.00 | 0.5 |
| 4.01~10.00 | 1 |
| 10.01~13.00 | 1.5 |
| 13.01~18.00 | 2 |
| 18.01~30.00 | 3 |
Material
Surface Treatment
Hardness