Locating Pins - Flat Head

Brand :
MISUMI
Caution
Product Description
·Materials

L>A+G+1

SUS440C type has an identification groove on D part.
Select set screw position X or Y for Diamond or Notch Set Screw Type.
| Material No. | Material | Surface Treatment | Hardness | Type | Shape Code |
| Set Screw Flat | |||||
| -1 | SKS3 | − | Hardening Hardness 60~63HRC | JPDF | S (Round) D (Diamond) |
| (2) | SKS3 | Hard Chrome Plating Plating Thickness 3μm or more | Hardening Hardness 60~63HRC Plating Hardness 750HV~ | GJPDF | |
| (3) | SUS304 | − | − | SJPDF | |
| (4) | SUS440C | − | Hardening Hardness 50~55HRC | CJPDF |

L>A+G+1
SUS440C type has an identification groove on D part.
Select set screw position X or Y for Diamond or Notch Set Screw Type.Specifications
* Specifications| Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | G 1mm Increment | A 1mm Increment | Flat Position | ℓ3 | ℓ4 | h | C | (W) | |||
| Type | Shape | D | When D | When D≥P | ||||||||||
| (Set Screw Flat) | S(Round) D(Diamond-Shaped) | 6 | 5.00~10.00 | 12~20 | 5.0~20.0 | 3~9 | 2~8 | X Y Diamond shapeonly | 5.5 | 2.5 | 1.0 | 1 | 3 | 1.5 |
| JPDF GJPDF SJPDF CJPDF | 8 | 5.00~13.00 | 14~22 | 6.0~20.0 | 2~12 | 7.5 | 3.5 | 1.2 | 1.5 | 3.5 | 1.8 | |||
| 10 | 5.00~15.00 | 15~25 | 7.0~20.0 | 2~16 | 7.5 | 3.5 | 1.2 | 2 | 4 | 2.2 | ||||
| 12 | 5.00~16.00 | 15~25 | 7.0~20.0 | 2~20 | 7.5 | 3.5 | 1.2 | 2 | 5 | 2.5 | ||||
| 16 | 10.00~25.00 | 24~35 | 10.0~20.0 | 2~28 | 10.5 | 5.5 | 2.0 | 3 | 7 | 4 | ||||
| 20 | 13.00~30.00 | 27~40 | 10.0~20.0 | 2~36 | 13.5 | 8.5 | 2.0 | 3 | 9 | 5 | ||||
| D | g6 |
| 6 | −0.004 −0.012 |
| 8/10 | −0.005 −0.014 |
| 12/16 | −0.006 −0.017 |
| 20 | −0.007 −0.020 |
| P | C1 |
| 2.00~2.50 | 0.3 |
| 2.51~4.00 | 0.5 |
| 4.01~10.00 | 1 |
| 10.01~13.00 | 1.5 |
| 13.01~18.00 | 2 |
| 18.01~30.00 | 3 |
Material
Surface Treatment
Hardness