Standard Flanged Oil Free Bushing Compact Single

Brand :
MISUMI
Caution
Product Description

| Housing | Type | Seal | Housing | Bushings | |||
| Type | Round Flange | Square Flange | Compact | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
| Single | MFMSC | MFKSC | MFNSC | No Seal | SS400 | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
| MFMSC-S | MFKSC-S | MFNSC-S | With Non-Contact Seals | ||||
| Double | MFMWC | MFKWC | MFNWC | No Seal | |||
| MFMWC-S | MFKWC-S | MFNWC-S | With Non-Contact Seals | ||||
Specifications
| Part Number |
| MFMSC6 MFMSC-S25 |
| Part Number | D | L | L1 | H | T | d1 | ℓ1 | t | t1 | P.C.D. | W | F | A | ||||||||
| Type | d | Tolerance | Tolerance | Single | Double | ||||||||||||||||
| 6 | +0.022 0 | 12 | 0 -0.018 | 22 | 37 | 5 | 25 | 5 | 3.5 | 6 | 3.1 | 1.5 | 20 | 20 | - | 20 | |||||
| Round Flange | Square Flange | Compact | 8 | +0.028 0 | 15 | 27 | 47 | 28 | 2.0 | 23 | 22 | - | 23 | ||||||||
| - Single | (No Seal) | MFMSC | MFKSC | MFNSC | 10 | 18 | 32 | 57 | 35 | 6 | 4.5 | 7.5 | 4.1 | 2.0 | 28 | 27 | - | 28 | |||
| (With Non-Contact Seals) | MFMSC-S | MFKSC-S | MFNSC-S | 12 | +0.034 0 | 20 | 0 -0.021 | 10 | 37 | 2.0 | 30 | 29 | - | 30 | |||||||
| 13 | 21 | 38 | 2.0 | 31 | 29 | - | 31 | ||||||||||||||
| - Double | (No Seal) | MFMWC | MFKWC | MFNWC | 16 | 26 | 37 | 67 | 43 | 2.0 | 36 | 33 | 19 | 30 | |||||||
| (With Non-Contact Seals) | MFMWC-S | MFKWC-S | MFNWC-S | 20 | +0.041 0 | 30 | 42 | 77 | 50 | 8 | 5.5 | 9 | 5.1 | 2.0 | 41 | 38 | 21 | 36 | |||
| 25 | 36 | 0 -0.025 | 58 | 108 | 56 | 2.5 | 47 | 42 | 27 | 38 | |||||||||||
| 30 | 42 | 68 | 128 | 65 | 10 | 6.6 | 11 | 6.1 | 3.0 | 55 | 49 | 30 | 46 | ||||||||
■Comparison of Flange Diameter (H dimension) and P.C.D. of MFMS and MFMSC
| d | H | P.C.D | ||||
| MFMS | MFMSC | Reduced Value | MFMS | MFMSC | Reduced Value | |
| 6 | 28 | 25 | -3 | 20 | 20 | 0 |
| 8 | 32 | 28 | -4 | 24 | 23 | -1 |
| 10 | 40 | 35 | -5 | 29 | 28 | -1 |
| 12 | 42 | 37 | -5 | 32 | 30 | -2 |
| 13 | 43 | 38 | -5 | 33 | 31 | -2 |
| 16 | 48 | 43 | -5 | 38 | 36 | -2 |
| 20 | 54 | 50 | -4 | 43 | 41 | -2 |
| 25 | 62 | 56 | -6 | 51 | 47 | -4 |
| 30 | 74 | 65 | -9 | 60 | 55 | -5 |
More Information

[ ! ] With Non-Contact Seals
fluoropolymer seal of 0.3mm thick is attached on the inner side of each retaining ring.
fluoropolymer seal of 0.3mm thick is attached on the inner side of each retaining ring.
■Features of Compact Type
Thinning the outer cylinder and cutting out mounting holes from the flange have made the flange diameter compact.
This compact type is up to 5mm smaller in P.C.D. and up to 9mm smaller in flange diameter than the Standard Type shown on next page.
Best suited for space-saving.
Thinning the outer cylinder and cutting out mounting holes from the flange have made the flange diameter compact.
This compact type is up to 5mm smaller in P.C.D. and up to 9mm smaller in flange diameter than the Standard Type shown on next page.
Best suited for space-saving.