Flanged Oil Free Bushing with Pilot - Compact

Brand :
MISUMI
Caution
Product Description

| Housing | Type | Seal | Housing | Bushings | |||
| Type | Round Flange | Square Flange | Compact | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
| Single | MFIMSC | MFIKSC | MFINSC | No Seal | SS400 | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
| MFIMSC-S | MFIKSC-S | MFINSC-S | With Non-Contact Seals | ||||
| Double | MFIMWC | MFIKWC | MFINWC | No Seal | |||
| MFIMWC-S | MFIKWC-S | MFINWC-S | With Non-Contact Seals | ||||
Specifications
| Part Number |
| MFIMSC6 MFIKWC-S25 |
| Part Number | D | Da | L | ℓ | H | T | d1 | ℓ1 | t | t1 | P.C.D. | W | F | A | ||||||||
| Type | d | Tolerance | Tolerance | Single | Double | |||||||||||||||||
| 6 | +0.022 0 | 12 | 0 -0.018 | 11.8 | 22 | 37 | 5 | 25 | 5 | 3.5 | 6 | 3.1 | 1.5 | 20 | 20 | - | 20 | |||||
| Round Flange | Square Flange | Compact | 8 | +0.028 0 | 15 | 14.8 | 27 | 47 | 28 | 2.0 | 23 | 22 | - | 23 | ||||||||
| -Single | (No Seal) | MFIMSC | MFIKSC | MFINSC | 10 | 18 | 17.8 | 32 | 57 | 6 | 35 | 6 | 4.5 | 7.5 | 4.1 | 2.0 | 28 | 27 | - | 28 | ||
| (With Non-Contact Seals) | MFIMSC-S | MFIKSC-S | MFINSC-S | 12 | +0.034 0 | 20 | 0 -0.021 | 19.8 | 37 | 2.0 | 30 | 29 | - | 30 | ||||||||
| 13 | 21 | 20.8 | 38 | 2.0 | 31 | 29 | - | 31 | ||||||||||||||
| -Double | (No Seal) | MFIMWC | MFIKWC | MFINWC | 16 | 26 | 25.8 | 37 | 67 | 43 | 2.0 | 36 | 33 | 19 | 30 | |||||||
| (With Non-Contact Seals) | MFIMWC-S | MFIKWC-S | MFINWC-S | 20 | +0.041 0 | 30 | 29.8 | 42 | 77 | 8 | 50 | 8 | 5.5 | 9 | 5.1 | 2.0 | 41 | 38 | 21 | 36 | ||
| 25 | 36 | 0 -0.025 | 35.6 | 58 | 108 | 56 | 2.5 | 47 | 42 | 27 | 38 | |||||||||||
| 30 | 42 | 41.6 | 68 | 128 | 10 | 65 | 10 | 6.6 | 11 | 6.1 | 3.0 | 55 | 49 | 30 | 46 | |||||||
■Strength Test Data
[ ! ]Values are for reference only.
| Dimension | Standard Flanged | Pilot Flanged | ||||||||||
| d | D | Thickness of Outer Cylinder (mm) | ||||||||||
| MFMS MFIMS | MFMSC MFIMSC | MFMS MFIMS | MFMSC MFIMSC | L1 | Load (N) | Displacement (mm) | L2 | Load (N) | Displacement (mm) | |||
| MFMS | MFMSC | MFIMS | MFIMSC | |||||||||
| 6 | 12 | 12 | 1.5 | 1.5 | 22 | 686 | 660 | 0.38 | 22 | 681 | 643 | 0.38 |
| 8 | 15 | 15 | 2.0 | 2.0 | 27 | 1310 | 1178 | 0.47 | 27 | 1507 | 1285 | 0.47 |
| 10 | 19 | 18 | 2.5 | 2.0 | 31 | 2024 | 1656 | 0.54 | 30 | 1866 | 1518 | 0.52 |
| 12 | 21 | 20 | 2.5 | 2.0 | 26 | 3068 | 2520 | 0.45 | 30 | 3973 | 3320 | 0.52 |
| 13 | 23 | 21 | 3.0 | 2.0 | 26 | 3568 | 3032 | 0.45 | 30 | 4217 | 3765 | 0.52 |
| 16 | 28 | 26 | 3.0 | 2.0 | 31 | 5506 | 4894 | 0.54 | 35 | 6028 | 5107 | 0.61 |
| 20 | 32 | 30 | 3.0 | 2.0 | 34 | 5652 | 4926 | 0.59 | 36 | 6748 | 6251 | 0.63 |
| 25 | 40 | 36 | 4.5 | 2.5 | 50 | 7977 | 6592 | 0.87 | 52 | 9243 | 7461 | 0.91 |
| 30 | 45 | 42 | 4.5 | 3.0 | 58 | 10799 | 9719 | 1.01 | 58 | 10545 | 9109 | 1.01 |
More Information

* With Non-Contact Seals
fluoropolymer seal of 0.3mm thick is attached on the inner side of each retaining ring.
fluoropolymer seal of 0.3mm thick is attached on the inner side of each retaining ring.